Julkaise tuotteesi
Sineu Bath-Shower Mixer with Shower Set
Sineu Bath-Shower Mixer with Shower Set
Sineu Bath-Shower Mixer with Shower Set
Sineu Bath-Shower Mixer with Shower Set
Sineu Bath-Shower Mixer with Shower Set

    Sineu Bath-Shower Mixer with Shower Set

    The Sineu bath-shower mixer tap is a simple yet complete option, as it includes a full shower kit.The set comes with a single-function hand shower, a 1.75-meter metal hose, and an adjustable wall-mounted bracket. It also features noise-reducing dampers in the eccentric fittings for added comfort.
    Tekniset tiedot
    • Ref: 831221200

      • High-precision ceramic cartridge for smooth and precise operation
      • Integrated diverter
      • Eccentric connections with noise reducers
      • Non-return valve
      • With shower set:
        • Metallic flexible hose 1.75 m
        • Adjustable holder
        • Hand shower 1 function
      • 5-year warranty (3 years for accessories)
      Tekniset tiedot
      • Yksilöity viitesineu_single_lever_bath_shower_mixer
      • TuoteperheBath taps
      • TuoteryhmäBath taps
      • TyyppiObjekti (yksittäinen objekti)
      • Julkaisupäivä2026-09-09
      • Painoksen numero1
      Liittyviä
      • Suunniteltu:Espanja
      Luokitus
      • BIMobject-luokkaSaniteetti - Hanat/kraanat/messinkiesineet
      • Uniclass 2015 -koodiPr_40_20_87_09
      • Uniclass 2015 -kuvausBath taps
      • CSI MasterFormat 2014 -koodi22 41 39
      • CSI MasterFormat 2014 -nimikeResidential Faucets, Supplies, and Trim
      • OmniClass-numero23-31 11 00
      • OmniClass-nimikeFaucets