Julkaise tuotteesi
STRUGAL GLASS LINE (Handrails on framework)
STRUGAL GLASS LINE (Handrails on framework)
STRUGAL GLASS LINE (Handrails on framework)
STRUGAL GLASS LINE (Handrails on framework)
STRUGAL GLASS LINE (Handrails on framework)
    Strugal

    STRUGAL GLASS LINE (Handrails on framework)

    4.7 / 5 tähteä4.7(21 arvostelua)
    Minimalist handrail system that combines cutting-edge aesthetics with maximum security demands. Innovating handrail design that can be installed on the framework, framework edge or completely embedded, with the option of lighting using LED strips.
    Tekniset tiedot
    • • Minimalist handrail system that combines cutting-edge aesthetics with maximum security demands. • This is a handrail system with a “U” base profile designed to houses security glass panes and tempered glass panes of various thicknesses that may be installed on the framework, framework edge or completely embedded, at the worksite. • Special overlap option on both faces of the “U” profile. • Option of lighting using LED strips. • Possibility of a U-shaped profile with special overlap • Possibility of aluminium handrail profile.
    Tekniset tiedot
    • Yksilöity viitestrugal_glassline1
    • TuoteperheBarandillas
    • TuoteryhmäSTRUGAL GLASS LINE
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2018-11-09
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliAlumiini
    • Suunniteltu:Espanja
    • Valmistettu:Espanja
    Luokitus
    • BIMobject-luokkaRakentaminen - Kaide
    • IFC-luokitusKaide
    • UNSPSC-nimiStair parts
    • UNSPSC-koodi30161908
    • Uniclass 2015 -koodiPr_25_30_36
    • Uniclass 2015 -kuvausHandrails
    • CSI MasterFormat 2014 -koodi05 52 00
    • CSI MasterFormat 2014 -nimikeMetal Railings
    • OmniClass-numero23-17 25 13
    • OmniClass-nimikeHandrails
    • CSI UniFormat II -koodiC20
    • CSI UniFormat II -nimikeSTAIRS

    Alueellinen saatavuus

    Eurooppa Afrikka
    Espanja
    Marokko
    Portugali