Julkaise tuotteesi
STRUGAL DOMUS + PVC  Hinged Window  (Two-Leaf+Fixed-Top)
STRUGAL DOMUS + PVC  Hinged Window  (Two-Leaf+Fixed-Top)
STRUGAL DOMUS + PVC  Hinged Window  (Two-Leaf+Fixed-Top)
    Strugal

    STRUGAL DOMUS + PVC Hinged Window (Two-Leaf+Fixed-Top)

    We have decided on the most advanced technology in the manufacture of hinged windows. The five-chamber profiles in frame and leaf result in high energy efficiency that makes this window the ideal choice for guaranteeing compliance with current standards.
    Tekniset tiedot
    • • A hinged window and door system with a 70 mm frame depth and a maximum glazing capacity of 40 mm. • The five-chamber profiles in frame and leaf result in high energy efficiency with window transmittance values from 0.9 W/m2k, that makes this window the ideal choice for guaranteeing compliance with the most demanding standards applicable to all climate zones. • There are two types of aesthetics in leaf design: chamfered and straight
    Tekniset tiedot
    • Yksilöity viitestrugal_s78a2_top
    • TuoteperheSTRUGAL PUERTAS ALUMINIO + PVC
    • TuoteryhmäSTRUGAL S78A
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2019-07-11
    • Painoksen numero1
    Linkit
    Liittyviä
    • Ensisijainen materiaaliPVC
    • Suunniteltu:Espanja
    • Valmistettu:Espanja
    Luokitus
    • BIMobject-luokkaIkkunat - Single Hung Windows
    • IFC-luokitusIkkuna
    • UNSPSC-nimiWindows
    • UNSPSC-koodi301716
    • Uniclass 2015 -koodiEF_25_30
    • Uniclass 2015 -kuvausDoors and windows
    • CSI MasterFormat 2014 -koodi08 50 00
    • CSI MasterFormat 2014 -nimikeWindows
    • OmniClass-numero23-17 13 00
    • OmniClass-nimikeWindows
    • CSI UniFormat II -koodiB2020
    • CSI UniFormat II -nimikeExterior Windows

    Alueellinen saatavuus

    Eurooppa Afrikka
    Espanja
    Marokko
    Portugali