Julkaise tuotteesi
HES3D-E160 3-Way Adjustable Concealed Door Hinge

HES3D-E160 3-Way Adjustable Concealed Door Hinge

Shallow drilling depth enables easy drilling of the door and frame.
Three-way adjustment feature enables fine adjustment up, down, left, right, forward and back.
The hinge can be divided between the door and frame and the door can be temporarily fastened to the frame, making it easy to hang the door.
The structure is designed to prevent the door from sagging.
Screw covers can be purchased separately in the event that the original covers are broken or lost. Contact us for details.

Tekniset tiedot
  • Yksilöity viiteHES3D-E160-US
  • TuoteperheConcealed Door Hinges
  • Tuoteryhmä3‑Way Adjustable Hinges
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2024-05-20
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliSinkki
  • Toissijainen materiaaliAlumiini
Luokitus
  • BIMobject-luokkaOvet - Hardware
  • CSI MasterFormat 2014 -koodi08 71 00
  • CSI MasterFormat 2014 -nimikeDoor Hardware
  • OmniClass-numero23-17 19 11 21 19
  • OmniClass-nimikeDoor Latches