Julkaise tuotteesi
HES3D-E190 3-Way Adjustable Concealed Door Hinge

HES3D-E190 3-Way Adjustable Concealed Door Hinge

Thin profile allows for shallow mortise and makes installation easier
Jig (sold separately) makes installation easy.
Has a fire safety rating of ANSI/UL 10C, CAN/ULC-S104
Vertical, horizontal and depth adjustment possible post-installation (3way)
Can be split into two parts (one for the frame and one for the flap) making installation easy
Temporary holding feature: can temporarily be hung and hold position without being affixed with screws. This makes installation much easier.
Custom colors available on request. Please contact us for details.
Passed a 300,000 open/close cycle test in private testing.

Tekniset tiedot
  • Yksilöity viiteHES3D-E190-US
  • TuoteperheConcealed Door Hinges
  • TuoteryhmäHeavy Duty 3-Way Adjustable Hinges
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2024-05-20
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliSinkki
Luokitus
  • BIMobject-luokkaOvet - Hardware
  • CSI MasterFormat 2014 -koodi08 71 00
  • CSI MasterFormat 2014 -nimikeDoor Hardware
  • OmniClass-numero23-17 19 11 21 19
  • OmniClass-nimikeDoor Latches