Julkaise tuotteesi
HES3D-W190 3-Way Adjustable Concealed Door Hinge

HES3D-W190 3-Way Adjustable Concealed Door Hinge

— Has a long arm for a wider throw. This allows for use on clad and thick doors.
— The small bore depth allows for easy mortising of doors and frames.
— Vertical, horizontal and depth adjustments are available.
— Easy and quick installation features:
- Can separate into two parts during installation.
- Can be provisionally hung on doors before fixing screws.
— Custom colours are available.
— Replacement screw covers are also available. Please contact us.

Tekniset tiedot
  • Yksilöity viiteHES3D-W190-US
  • TuoteperheConcealed Door Hinges
  • TuoteryhmäWide Throw 3‑Way Adjustable Hinges
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2024-05-20
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliSinkki
Luokitus
  • BIMobject-luokkaOvet - Hardware
  • CSI MasterFormat 2014 -koodi08 71 00
  • CSI MasterFormat 2014 -nimikeDoor Hardware
  • OmniClass-numero23-17 19 11 21 19
  • OmniClass-nimikeDoor Latches