Julkaise tuotteesi
Glass Doors - 5 Panel Designs

Glass Doors - 5 Panel Designs

Standard Door Designs
All doors are solid stile and rail construction that are all Built To Order, allowing for customization on the fly and are available in any standard heights up to 8’0” tall and 3’6” wide (larger doors available upon request). Stile and rail dimensions may be adjusted without affecting the pricing, including multiple sticking profiles and panel options. Door Thicknesses include 1-3/8", 1-3/4" and 2-1/4". ALL Panel doors may be fire rated in 20 minutes, 45 minutes, 60 minutes, and 90 minutes with concealed closer options. SUPA Doors proudly carry a limited Lifetime Warranty and are STC sound rated to minimize noise (STC 32-45). Doors can qualify toward multiple LEED credits and are manufactured in the USA. Clear, Frosted, and Specialty Glass may be substituted for all panels, and all doors can include prehung wood jambs if desired. Matching stain grade veneer doors available in addition to the standard MDF doors. Please see catalogue for details.
Tekniset tiedot
  • Yksilöity viitesupadoors-glass-5panel
  • TuoteperheDoor
  • TuoteryhmäGlass
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2014-05-16
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliLasi
  • Toissijainen materiaaliPuu
Luokitus
  • BIMobject-luokkaOvet - Ovisarjat
  • IFC-luokitusOvi
  • Uniclass 2015 -koodiAc_15_50_25
  • Uniclass 2015 -kuvausDoors, windows and glazing surveying
  • CSI MasterFormat 2014 -koodi08 14 00
  • CSI MasterFormat 2014 -nimikeWood Doors
  • OmniClass-numero23-17 11 15
  • OmniClass-nimikeWood Doors
  • CSI UniFormat II -koodiB2030
  • CSI UniFormat II -nimikeExterior Doors