Julkaise tuotteesi
SuperMAXX Joist
SuperMAXX Joist

    SuperMAXX Joist

    The Super Joist and SuperMAXX Joist System from Super Stud has one of the highest strength-to-mass ratios of any structural material available today. Large stiffened punch outs provide industry-best accessibility along the length of the web, satisfying any trade installation.

    Flanges with double returns on the premium SuperMAXX Joist offer superior reinforcement that dramatically increase spans. The Super Stud line of products are specifically engineered to provide the construction industry with a cost-effective solution that allows for longer spans with less steel.

    While the Super Joist and SuperMAXX Joist were designed as a system, you can use stud or joist applications independently. Member sizing for both the Super Joist and SuperMAXX Joist match standard flange and stiffening lip length on traditional joist, stud, and track members. This proprietary system is and manufactured exclusively by Super Stud Building Products, Inc. and is available throughout the east coast.

    Tekniset tiedot
      • The SUPERMAXX Joist features web depths from 8 inches to an industry-best 18 inches
      • The SUPERMAXX Stud members have a minimum web depth of 6 inches
      • All SUPERMAXX products have an additionally lip on the flange for added strength
    Tekniset tiedot
    • Yksilöity viiteSuperMAXX-Joist
    • TuoteperheStructural Framing
    • TuoteryhmäSuper Joist and SuperMAXX Joist
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2021-12-29
    • Painoksen numero1
    Luokitus
    • BIMobject-luokkaRakentaminen - Kehykset ja ristikkorakenteet