Julkaise tuotteesi
631 (4x8) Real Wood Veneer Tambour
631 (4x8) Real Wood Veneer Tambour
631 (4x8) Real Wood Veneer Tambour

    631 (4x8) Real Wood Veneer Tambour

    NEW: 4’x10’ veneers -now go seamless up to 10 foot high! Call for current availability, lead time, and pricing - 4’x10’s will be available in: 331 Birch, 331 Teak (black groove), 331 White Oak, 331 Walnut, 631 White Oak, 332WB White Oak and 632WB White Oak. Most of our tambour veneers are in stock and ready to ship the same or next day. Our real wood veneer tambour is sold in 4'x 8' size sheets. We have a variety of species including Teak, Red Oak, Maple, and Brushed Aluminum and White Vinyl. Please visit our photo gallery to see additional installation photos as well as the various profiles and species. These are sold unfinished but we do have finishing options available. These are all on a flexible backer as well which can be used around curved surfaces.   We have 3 new options available in this new wire brushed finish! Using a thicker real wood veneer face we we're able to wire brush them to bring our far more detail and grain depth! While they look great unfinished, putting a clear coat or stain on them works to bring out the grain appearance even more!  Wire brushed red oak, wire brushed white oak, and wire brushed ash! These are a great alternative for budget minded projects! Perfect for flexible wood wall paneling in restaurants, bar fronts, hotels, tambour doors, and more! The possibilities are endless!

    Ota yhteyttä brändiin Surfacing Solution

    Tekniset tiedot
    • Yksilöity viite631-4-x-8-real-wood-veneer-tambour
    • TuoteperheArchitectural Millwork
    • TuoteryhmäTambour
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2025-02-26
    • Painoksen numero1
    Liittyviä
    • Suunniteltu:Yhdysvallat
    • Valmistettu:Yhdysvallat
    Luokitus
    • BIMobject-luokkaSeinät - Seinäviimeistelyt
    • CSI MasterFormat 2014 -koodi06 22 00
    • CSI MasterFormat 2014 -nimikeMillwork
    • OmniClass-numero23-15 15 29
    • OmniClass-nimikeAcoustical Wall Finishes

    Alueellinen saatavuus

    Eurooppa Pohjois-Amerikka