Julkaise tuotteesi
Skoga Straight 87 Hold Grip
Svedbergs

Skoga Straight 87 Hold Grip

New Skoga is easier to carry, install, adjust to the conditions of your bathroom. Reversible doors simplify and make handling easier. There are many models to choose from for, for example, bathtub, corner and wall. The series makes the most of both the small and large bathrooms with their different widths and heights. In addition to smart models, there are many different glasses and handles to choose from in the same color and design as other details to create a whole in the bathroom. Forest with straight screen wall, depth 70-100 cm.Height 198 cm. Tempered safety glass 6 mm. Wall profile allows pipe wiring 30 mm from wall. The shower walls can be supplemented with building profiles 30 or 50 mm.

Tekniset tiedot
  • Yksilöity viiteSkoga_S_87_HG
  • TuoteperheSkoga
  • TuoteryhmäShower Screen
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2019-10-09
  • Painoksen numero1
  • Korkeus (mm)1980
  • Leveys (mm)870
Liittyviä
  • Ensisijainen materiaaliLasi
  • Suunniteltu:Ruotsi
  • Valmistettu:Ruotsi
Luokitus
  • BIMobject-luokkaSaniteetti - Suihkut
  • IFC-luokitusKalustuselementti
  • Uniclass 2015 -koodiPr_40_20_06_79
  • Uniclass 2015 -kuvausShower enclosures