Julkaise tuotteesi
Interior Door Compact Sliding In-wall - Interior
Interior Door Compact Sliding In-wall - Interior
Interior Door Compact Sliding In-wall - Interior
Interior Door Compact Sliding In-wall - Interior
Interior Door Compact Sliding In-wall - Interior
Interior Door Compact Sliding In-wall - Interior
Interior Door Compact Sliding In-wall - Interior
Interior Door Compact Sliding In-wall - Interior
Interior Door Compact Sliding In-wall - Interior
    SWEDOOR

    Interior Door Compact Sliding In-wall - Interior

    Compact is a modern panel door with clean lines. The panels are formed in one piece without seams, and the door is built around a massive sound-insulating core that gives an exclusive impression. Compact is designed for residential and similar usage, here as slinding doors. Most of Swedoors interior doors can be adapted to sliding performance and combined with built-in wall cassettes. The cassettes provide a stable construction while the wall thickness can be minimized down to 96mm finished wall thickness. The cassettes can also be combined with 40mm HP (High Performance) doors.
    Tekniset tiedot
    • Yksilöity viiteint_door_sliding_int_compact
    • TuoteperheInterior doors
    • TuoteryhmäCompact
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2016-05-18
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliPuu
    • Suunniteltu:Tanska
    • Valmistettu:Tanska
    Luokitus
    • BIMobject-luokkaOvet - Sisäovet
    • IFC-luokitusOvi
    • UNSPSC-nimiDoors
    • UNSPSC-koodi301715

    Alueellinen saatavuus

    Eurooppa
    Norja
    Ruotsi
    Tanska