Julkaise tuotteesi
Interior Door Unique  Sliding In-wall Double
SWEDOOR

Interior Door Unique Sliding In-wall Double

Unique is a range of modern and exciting interior doors where the option is in focus. There are great opportunities to give your doors expressions - classic lines, expressive or stylish and timeless, the choice is free! Unique is designed for residential and similar usage, here as slinding doors. Most of Swedoors interior doors can be adapted to sliding performance and combined with built-in wall cassettes. The cassettes provide a stable construction while the wall thickness can be minimized down to 96mm finished wall thickness. The cassettes can also be combined with 40mm HP (High Performance) doors.
Tekniset tiedot
  • Yksilöity viiteint_door_sliding_int_unique_double
  • TuoteperheInterior doors
  • TuoteryhmäUnique
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2016-05-18
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliPuu
  • Suunniteltu:Tanska
  • Valmistettu:Tanska
Luokitus
  • BIMobject-luokkaOvet - Sisäovet
  • IFC-luokitusOvi
  • UNSPSC-nimiDoors
  • UNSPSC-koodi301715
  • CSI MasterFormat 2014 -koodi08 10 00
  • CSI MasterFormat 2014 -nimikeDoors and Frames