Julkaise tuotteesi
Flooring Deck Tarimatec
Flooring Deck Tarimatec
Flooring Deck Tarimatec
Flooring Deck Tarimatec
Flooring Deck Tarimatec
    TARIMATEC

    Flooring Deck Tarimatec

    Our catalogue includes three types of outdoor decking: solid decking, honeycomb decking and our latest addition, Dune.

    SOLID DECK: Solid decking stands out as the preferred choice for spaces requiring top-quality flooring that can withstand extreme
    usage conditions. Meticulously designed, it is the ideal solution for public spaces where constant, heavy footfall will put the
    surface’s resistance and durability to the test.

    Designed to cope with the most demanding conditions, this decking not only guarantees a robust and durable surface but
    also offers a highly refined aesthetic quality. Its exceptional production quality and natural finish are evident in every detail, making it the perfect choice for those environments that require a warm design that can withstand challenging conditions. Available in the catalogue’s full chromatic range in Nature finish.

    HOLLOW DECK: Our hollow decking, also known as honeycomb decking, hasfound popularity across the world, proving to deliver remarkable quality and performance that stands out in both private and public environments. Its reputation is built on its exceptional
    performance, having become established as a reliable and versatile choice over time.
    This innovative flooring solution is particular popular in esidential spaces, where comfort and aesthetics combine in perfect harmony, as well as in public areas, where resistance and durability are fundamental requirements.
    Undisputed proof of its innovative quality and performance, it has become a leading choice in the outdoor flooring market.

    DUNE: Imagine the smooth, repetitive texture of the dunes beneath your feet. That sense of continuity and rhythm. Our new Dune decking, with its three strips joined together in a single piece, recreates this constant sequence, giving spaces a fresh and modern feel. Simple, linear and attractive.

    With a Surco surface finish, the Dune collection captures the sensory experience of the Ethnic collection in a different format.

    With a width of 200 mm, Dune has an original design that simulates three delicate 64 mm slats. This design plays on the aesthetic of outdoor flooring in an original way to create a truly unique design concept.

      Tekniset tiedot
      • ---- FINISHES ----

        All decks can be manufactured in any color from our catalog. However, each profile has its own finish:

        - Hollow decking: Available in nature and techno finish.
        - Solid deck: Available in nature finish.
        - Dune decking: Available in groove finish.

        The Tecno finish evokes avant-garde and modernity. Its grooved texture creates sophisticated environments.
        The Nature finish, with a smooth brushed texture, is an example of how technology meets nature to project warm and Mediterranean spaces.
        The groove finish combines both textures to create a sensory experience that brings warmth to any space.


        ----

        • IMPACT RESISTANCE AND ABRASION
        • HIGH FIRE RESISTANCE
        • WILL NOT CRACK, SPLINTER OR FRAYS
        • DOES NOT REQUIRE ADDITIONAL TREATMENTS
        • UNALTERABLE AGAINST INSECTS AND BACTERIUM
        • 100% RECYCLABLE / ECO-SUSTAINABLE
        • HIGH DURABILITY
        • ANTISLIP SURFACE
        • LOW MAINTENANCE

        Made with Eco-fiber Composite, a WPC composed mainly of polyvinyl chloride, 50% rice husk and 40% limestone.

        It contains 33% recycled material such as WPC recovered from scraps and waste chips obtained in the manufacturing process, in which 60% renewable energy is used.



        Tekniset tiedot
        • Yksilöity viitedeck-tarimatec
        • TuoteperheFlooring
        • TuoteryhmäDeck
        • TyyppiObjekti (yksittäinen objekti)
        • Julkaisupäivä2024-07-23
        • Painoksen numero1
        Linkit
        Liittyviä
        • Ensisijainen materiaaliWood-Plastic Composite (WPC)
        • Toissijainen materiaaliLimestone
        • Suunniteltu:Espanja
        • Valmistettu:Espanja
        Luokitus
        • BIMobject-luokkaLattiat - Lattiajärjestelmät
        • IFC-luokitusFloor