Julkaise tuotteesi
Carpets Desso Essence
Carpets Desso Essence

    Carpets Desso Essence

    3.6 / 5 tähteä3.6(5 arvostelua)

    Created with versatility in mind, the hard-wearing and highly functional DESSO Essence acts as the building block in a portfolio of four carpet collections designed to fit seamlessly together. The plain loop DESSO Essence tile comes in 31 strong refreshing colours, all of which are integrated throughout the DESSO Essence Maze, DESSO Essence Structure and DESSO Essence Stripe ranges. This means specifiers can more effectively combine complementary warm and cool neutrals, inject bold accent shades - featuring everything from teal through to burgundy - as well as exploring interesting interjections of pattern from across this true family of products. As the building block of the range, DESSO Essence is a strikingly simple flooring solution - offering affordable excellence and endless creative scope for commercial interiors.

    Tekniset tiedot
      • Available in 31 strong refreshing colours
      • Standard with DESSO ProBase backing
      • Optional with 100% recyclable DESSO EcoBase backing
      • Optional with the SoundMaster acoustic backing
      • Cradle to Cradle® Bronze level certified
    Tekniset tiedot
    • Yksilöity viiteEssence
    • TuoteperheTarkett Desso
    • TuoteryhmäCarpet
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2021-08-13
    • Painoksen numero1
    • Korkeus (mm)5.5
    • Leveys (mm)500
    • Syvyys (mm)500
    Liittyviä
    • Ensisijainen materiaaliNailon
    • Suunniteltu:Alankomaat
    • Valmistettu:Alankomaat
    Luokitus
    • BIMobject-luokkaLattiat - Matot
    • IFC-luokitusPäällyste
    • UNSPSC-nimiCarpeting
    • UNSPSC-koodi30161701
    • Uniclass 2015 -koodiPr_35_57_11
    • Uniclass 2015 -kuvausCarpets, carpet tiles, coverings, underlays and mats
    • CSI MasterFormat 2014 -koodi09 68 00
    • CSI MasterFormat 2014 -nimikeCarpeting
    • OmniClass-numero23-15 17 17
    • OmniClass-nimikeCarpet Flooring
    • CSI UniFormat II -koodiC3020
    • CSI UniFormat II -nimikeFloor Finishes

    Alueellinen saatavuus

    Etelä-Amerikka Pohjois-Amerikka