Julkaise tuotteesi
AirMaster® Atmos
AirMaster® Atmos
AirMaster® Atmos
AirMaster® Atmos
AirMaster® Atmos
AirMaster® Atmos
AirMaster® Atmos
AirMaster® Atmos
AirMaster® Atmos
    Tarkett

    AirMaster® Atmos

    Today, most people spend 90% of their time indoors. This makes it imperative that we create healthy interiors. As a supplier of carpets, we believe it is our responsibility to develop products that contribute to a healthier living and working space.
    DESSO AirMaster® Atmos™ offers patented technology which is proven to be 8 times more effective in capturing and retaining fine dust than smooth flooring solutions (PM10) and 4 times more effective than standard carpet solutions (PM10).

    The structured loop pile carpet tile is available in a range of 12 colours, consisting of both neutral and bright shades which provide the perfect backdrop for a sleek modern interior. DESSO AirMaster Atmos™ is delivered with EcoBase as standard backing. The backing contains at least 75% positively defined recycled content, in accordance with Cradle to Cradle® principles.

    Tekniset tiedot
      • Available in a range of 12 colours
      • Reduces the concentration of fine dust in the indoor air
      • First and only carpet product awarded with GUI Gold Plus label
      • Standard with 100% recyclable DESSO EcoBase backing
      • Optional with SoundMaster acoustic backing
      • Cradle to Cradle® Silver level certified
    Tekniset tiedot
    • Yksilöity viitedesso-airmaster-atmos
    • TuoteperheDESSO
    • TuoteryhmäCarpet
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2020-12-18
    • Painoksen numero1
    • Korkeus (mm)6
    • Leveys (mm)500
    • Syvyys (mm)500
    Liittyviä
    • Ensisijainen materiaaliPolyesteri
    • Suunniteltu:Alankomaat
    Luokitus
    • BIMobject-luokkaLattiat - Matot
    • IFC-luokitusPäällyste
    • UNSPSC-nimiCarpeting
    • UNSPSC-koodi30161701
    • Uniclass 2015 -koodiPr_35_57_11
    • Uniclass 2015 -kuvausCarpets, carpet tiles, coverings, underlays and mats
    • CSI MasterFormat 2014 -koodi09 68 13
    • CSI MasterFormat 2014 -nimikeTile Carpeting
    • OmniClass-numero23-15 17 17 13
    • OmniClass-nimikeCarpet Tiles
    • CSI UniFormat II -koodiC3020
    • CSI UniFormat II -nimikeFloor Finishes

    Alueellinen saatavuus

    Aasia Eurooppa Afrikka