Julkaise tuotteesi
Iconic
Iconic
Iconic
Iconic
Iconic
Iconic
Iconic
Iconic
Iconic
    Tarkett

    Iconic

    Create playful flooring in a kaleidoscope of colours with DESSO Iconic – a new addition to DESSO Essentials.
    A unique tufting technique gives this tactile carpet tile hidden depths. The layered design brings together two contrasting hues to deliver subtle, inspirational unique undertones, adding playful design and interest to flooring schemes.
    Inspired by woven textiles, an all-over colour is interjected by concealed lines, which reveal themselves as you walk through the space. A spectrum of 24 neutral shades and striking tones allow you to emphasise energetic open spaces and meeting rooms or create contrasts for zoning. DESSO Iconic is an opportunity to look at flooring design from a different perspective - offering surprising possibilities for specifiers with a show-stopping solution that demands a double-take.

    Tekniset tiedot
      • Available in 24 colours
      • Allows to emphasise open spaces or create contrasts for zoning
      • Standard with 100% recyclable DESSO EcoBase backing
      • Optional with the SoundMaster acoustic backing
      • Cradle to Cradle® Silver level certified
    Tekniset tiedot
    • Yksilöity viitedesso-iconic
    • TuoteperheDESSO
    • TuoteryhmäCarpet
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2020-12-18
    • Painoksen numero1
    • Korkeus (mm)7
    • Leveys (mm)500
    • Syvyys (mm)500
    Liittyviä
    • Ensisijainen materiaaliPolyesteri
    • Suunniteltu:Alankomaat
    Luokitus
    • BIMobject-luokkaLattiat - Matot
    • IFC-luokitusPäällyste
    • UNSPSC-nimiCarpeting
    • UNSPSC-koodi30161701
    • Uniclass 2015 -koodiPr_35_57_11
    • Uniclass 2015 -kuvausCarpets, carpet tiles, coverings, underlays and mats
    • CSI MasterFormat 2014 -koodi09 68 13
    • CSI MasterFormat 2014 -nimikeTile Carpeting
    • OmniClass-numero23-15 17 17 13
    • OmniClass-nimikeCarpet Tiles
    • CSI UniFormat II -koodiC3020
    • CSI UniFormat II -nimikeFloor Finishes

    Alueellinen saatavuus

    Aasia Eurooppa Afrikka