Julkaise tuotteesi
Aquarelle Wall HFS
Tarkett

Aquarelle Wall HFS

Available in a range of soft colours and nature inspired designs, Aquarelle Wall HFS is a waterproof vinyl wall covering for use in wet areas such as patient wetroom in healtchare and elderly care facilities, or collective showers and lockers rooms in education building. This hygienic wall covering is fire resistant, easy to maintain and resistant to scratches and stains.

Part of Aquasens, the complete wetroom concept including coordinated floors and accessories. Also coordinate with Protectwall and Excellence floors for other areas of the building.

Tekniset tiedot
    • Fire-resistant wall covering (B-s2, d0)
    • Hygienic and easy to clean
    • 32 nature inspired designs + 1 border
    • 3 panoramic immersive designs
    • DSDC approved designs
    • Optimal Indoor air quality and phthalate free
    • Made in Europe
Tekniset tiedot
  • Yksilöity viitetarkett-aquarelle-wall-hfs
  • TuoteperheTARKETT
  • TuoteryhmäWallcovering
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2021-04-01
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliVinyyli
  • Suunniteltu:Luxemburg
Luokitus
  • BIMobject-luokkaSeinät - Verhous
  • IFC-luokitusSeinä
  • UNSPSC-nimiWall finishing materials
  • UNSPSC-koodi301615
  • Uniclass 2015 -koodiSs_25_45
  • Uniclass 2015 -kuvausWall covering and finish systems
  • CSI MasterFormat 2014 -koodi09 72 00
  • CSI MasterFormat 2014 -nimikeWall Coverings
  • OmniClass-numero23-15 15 19
  • OmniClass-nimikeWall Coverings

Alueellinen saatavuus

Aasia Eurooppa Afrikka