Julkaise tuotteesi
iD Click Ultimate 30
Tarkett

iD Click Ultimate 30

iD Click Ultimate takes rigid surface flooring to the next level. Now, you can combine the look, feel and strength of wood and stone with all the advantages of luxury vinyl tiles. Easily installed on almost all surfaces - even ceramic tiles - iD Click Ultimate allows you to deliver perfect installations and meet your project’s and client’s requirements in minimum time.

Tarketts proprietary TEKTANIUM™ PU coating guarantees easy maintenance and unequalled protection of its eye-catching ultra matt finish. In addition, Soundblock acoustic backing reduces harsh heel to floor sounds to a near whisper.

Tekniset tiedot
    • Made in Europe
    • Unrivalled Natural wood and stone designs
    • Ultra matt TEKTANIUM™️ finish
    • Ultimate resistance to scuffs, scratches and stains
    • Install directly over most existing floorings
    • Ultimate acoustic comfort, up to 19dB
    • Low CO2 emissions
    • Recyclable through ReStart®️
Tekniset tiedot
  • Yksilöity viitetarkett-id-click-ultimate-30
  • TuoteperheTARKETT
  • TuoteryhmäFlooring - Modular Vinyl
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2023-07-21
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliVinyyli
  • Suunniteltu:Puola
Luokitus
  • BIMobject-luokkaLattiat - Vinyl
  • IFC-luokitusPäällyste
  • UNSPSC-nimiFlooring
  • UNSPSC-koodi301617
  • Uniclass 2015 -koodiSs_30_42
  • Uniclass 2015 -kuvausFloor covering and finishing systems
  • CSI MasterFormat 2014 -koodi09 65 00
  • CSI MasterFormat 2014 -nimikeResilient Flooring
  • OmniClass-numero23-15 17 00
  • OmniClass-nimikeFloor Coverings
  • CSI UniFormat II -koodiC3020
  • CSI UniFormat II -nimikeFloor Finishes

Alueellinen saatavuus

Aasia Eurooppa Afrikka