Julkaise tuotteesi
ProtectWall CR (Clean Rooms)
Tarkett

ProtectWall CR (Clean Rooms)

Designed for laboratories and clean rooms, ProtectWALL CR is a high-performance vinyl wall covering that protects walls against impacts, scratches and stains. Flexible and easy-to-install, it is designed to ensure hygienic installation and reduce the level of environmental pollutants such as dust, airborne microbes, aerosol particles and chemical vapors. It is also phthalate free.Its smooth surface is treated with our Top Clean XP surface protection for easy cleaning (rated excellent at Riboflavin test) and extra hygiene.

ProtectWall is part of a global solution that also includes floors and stairs. Last but not least, it is phthalate free.

Tekniset tiedot
    • Made in Europe
    • Exceptional impact and scratch resistance
    • Best in class for Clean Room and laboratories
    • Priority to hygiene and effortless maintenance
    • Excellent cleanability (Riboflavin test)
    • Highly resistant to bacteria
    • Very low TVOC level (≤10μg/m³ (after 28 days))
Tekniset tiedot
  • Yksilöity viitetarkett-protectwall-cr
  • TuoteperheTARKETT
  • TuoteryhmäWallcovering
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2023-08-18
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliVinyyli
  • Suunniteltu:Ranska
Luokitus
  • BIMobject-luokkaSeinät - Verhous
  • IFC-luokitusSeinä
  • UNSPSC-nimiWall finishing materials
  • UNSPSC-koodi301615
  • Uniclass 2015 -koodiSs_25_45
  • Uniclass 2015 -kuvausWall covering and finish systems
  • CSI MasterFormat 2014 -koodi09 72 00
  • CSI MasterFormat 2014 -nimikeWall Coverings
  • OmniClass-numero23-15 15 19
  • OmniClass-nimikeWall Coverings

Alueellinen saatavuus

Aasia Eurooppa Afrikka