Julkaise tuotteesi
SteelBuilt Window & Door Systems

SteelBuilt Window & Door Systems

SteelBuilt Window & Door® Systems incorporate precise European engineering, providing a sleek, modern alternative to traditional aluminum or hollow metal frames. These systems feature narrow steel profiles that offer greater strength, superior performance and improved aesthetics. Envision the strength of steel and the beauty of large expanses of glass.

KEY FEATURES

  • Narrow steel profiles
  • Doors available in single leaf or double leaf design
  • Can be used with a wide variety of glass products
  • Frames typically supplied welded and ready for installation, or "K-D" as necessary
  • Fire ratings available up to 90 minutes
  • Durable welded steel construction of doors
  • Variety of hardware available
  • Available in stainless steel or powder coat painted

Tekniset tiedot
  • Performance Data

    Steel Curtainwall SystemsAluminum Curtainwall Systems
    Wind Load Capacity3x stronger-
    Glass Size3x Larger-
    Heat Transfer CoefficientLowHigh
    Profile SweatingRareCommon
    Thermal ExpansionMinimalHigh
Tekniset tiedot
  • Yksilöity viitesteelbuilt-window-door
  • TuoteperheArchitectural Frames
  • TuoteryhmäSteelBuilt Window & Door Systems
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2025-06-10
  • Painoksen numero1
Luokitus
  • BIMobject-luokkaSeinät - Verhoseinä