Julkaise tuotteesi
AIRFOR3 WALL – CENTRIFUGAL AIR CURTAIN WITH UPPER AIR INTAKE

AIRFOR3 WALL – CENTRIFUGAL AIR CURTAIN WITH UPPER AIR INTAKE

3.9 / 5 tähteä3.9(10 arvostelua)

Tecnosystemi’s air curtains are designed and built to optimise the performance of air-conditioning systems in the rooms in which they are installed, compatibly with the users need to enter and leave the premises, often continuously, thus avoiding to open and close entrance doors continuously. This guarantees considerable economic savings, by significantly reducing heat loss. The air curtain positioned internally above the entrance door, generates an air flow that is rapidly forced downwards, creating a clear separation between the volumes of internal and external air, thus enabling the rooms to be properly air-conditioned, with no heat loss in winter and no over-heating in summer. Other benefits derive from the significant reduction in energy consumption, and from the fact that the system prevents the passage of exhaust fumes, dust and insects which may come into the premises when the doors are open.

The air curtain works at variable speed, adjustable by using the manual speed controller (included).

Tekniset tiedot
    • 3 sizes available
    • Colour: White RAL 9010
    • Designed for indoor installation
    • Manual speed controller
    • Upper air intake
    • Installation: horizontal, h max 3 m from the floor
Tekniset tiedot
  • Yksilöity viiteairfor3-wall-centrifugal-air-curtain-with-upper-air-intake
  • TuoteperheAPPLY AIR
  • TuoteryhmäAIR CURTAINS
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2021-09-07
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliGalvanoitu teräs
  • Toissijainen materiaaliABS
  • Suunniteltu:Italia
  • Valmistettu:Italia
Luokitus
  • BIMobject-luokkaLVI - Ilmaverhot
  • IFC-luokitusLentoterminaali
  • ETIM-koodiEC010007
  • ETIM-nimiElectric air curtain
  • Uniclass 2015 -koodiPr_70_60_36_02
  • Uniclass 2015 -kuvausAir curtains
  • CSI MasterFormat 2014 -koodi23 34 33
  • CSI MasterFormat 2014 -nimikeAir Curtains
  • OmniClass-numero23-33 31 11
  • OmniClass-nimikeAir Curtains