Julkaise tuotteesi
TB-10 TECH Centenaria Ground Roof Tile

TB-10 TECH Centenaria Ground Roof Tile

4.6 out of 5 stars4.6(9 reviews)
The TB-10 TECH roof tiles is the technological evolution in the large size S-interlocking tile format. We have made improvements in the manufacturing and development process to give the roof tile even greater definition and make it completely watertight. Ideal for architectural projects anywhere in the world. Manufactured using plaster moulds and H-cassette production, we obtain a product with detail definition, more compact clay and very low absorption (< Klinker) and extremely strong. TB-10 TECH complies with mountain climate. It stands out by its design the barrel/curved roof tile aesthetic. It has double lateral overlapping and double longitudinal overlapping, for higher level of tightness, being a reliable product at low slope (Moby Dick II tested – CTMNC -Paris). Centenaria® Ground Combining the various natural shades of handmade cooked clay with the contrasts of all organisms that thrive on it over the time, Centenaria® Ground is distinguished by cream and red backgrounds with white and grey applications that marked the beginning of the Centenaria® family. Centenaria® defines its inimitable finishes that makes roofing tiles original and exclusive from Tejas Borja. “There are no two roof tiles alike“
Tekniset tiedot
  • The TB-10 TECH roofing tile is a large S-Interlocking clay roof tile (10 units/sq.m), very light and strong. It adapts to various batten spacings. TB-10 TECH is a BorjaTECH product, certified by Aenor, Afnor and complies to mountain climate. The S-Interlocking TB-10 TECH roof tiles has obtained the important French Certification AVIS TECHNIQUE CSTB. Characteristics of the TB-10 TECH roof tile per unit: • Length: 475 mm • Width: 282 mm • Weight: 3.45 kg/ roof tiles • Units per sq.m.: 10,4 roof tiles • Batten distance - VARIABLE: 390 - 410 mm • Units per eave line: 4,25 – 4,54 roof tiles • Minimum slope recommended: 30% - 17º (*) • Useful width: 235 - 220 mm • Pack: 5 roof tiles Tejas Borja recommends dry installation for TB-10 TECH roof tile, using screws or special roofing adhesive. TB-10 TECH roof tile has pre-marked holes specially designed for screw installation. If the roof tiles are installed on battens, the useful length must be calculated on site. A tolerance of ± 2% is allowed on the dimensions of the roof tiles according to UNE-EN 1024. To ensure the good performance of the roof, the under-tile ventilation is always necessary. This will guarantee the durability of the TB-10 TECH roof tiles used to build up the roof with their optimal characteristics, improving the hygrothermal performance of the roof against the moisture resulting from condensation. Installation must comply with Code of practice for the design and fixing of roofs with clay roofing tiles for the region and Tejas Borja specifications. (*) Check pitch panel according to the roof length and the geographical area.
Tekniset tiedot
  • Yksilöity viiteTB-10_Centenaria_Ground_Roof_Tile
  • TuoteperheS-Interlocking roof tile
  • TuoteryhmäBorjaTECH
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2021-04-22
  • Painoksen numero1
  • Korkeus (mm)475
  • Leveys (mm)282
Liittyviä
  • Ensisijainen materiaaliKeramiikka
  • Toissijainen materiaaliKeramiikka
  • Suunniteltu:Espanja
  • Valmistettu:Espanja
  • Nettopaino (kg)3.45
Luokitus
  • BIMobject-luokkaRakentaminen - Katto
  • IFC-luokitusKatto
  • ETIM-koodiEC003150
  • ETIM-nimiRoof tile
  • UNSPSC-nimiRoofing materials
  • UNSPSC-koodi301515
  • Uniclass 2015 -koodiSs_30_40_95_40
  • Uniclass 2015 -kuvausInterlocking tile roofing systems
  • CSI MasterFormat 2014 -koodi07 32 14
  • CSI MasterFormat 2014 -nimikeCeramic and Porcelain Roof Tiles
  • OmniClass-numero23-13 39 17 21
  • OmniClass-nimikeCeramic Roof Tiles
  • CSI UniFormat II -koodiB3010
  • CSI UniFormat II -nimikeRoof Coverings

Alueellinen saatavuus

Eurooppa Aasia Pohjois-Amerikka Afrikka Etelä-Amerikka Oseania
Ahvenanmaa
Afganistan
Anguilla
Algeria
Argentiina
Amerikan Samoa
Alankomaat
Arabiemiirikunnat
Antigua ja Barbuda
Angola
Bolivia
Australia
Albania
Armenia
Aruba
Benin
Brasilia
Cooksaaret
Andorra
Azerbaidžan
Bahamasaaret
Botswana
Chile
Fidzi
Belgia
Bahrain
Barbados
Burkina Faso
Ecuador
Guam
Bosnia ja Hertsegovina
Bangladesh
Belize
Burundi
Falklandinsaaret (Malvinassaaret)
Kiribati
Bulgaria
Bhutan
Bermuda
Djibouti
Guyana
Marshallsaaret
Espanja
Brittiläinen Intian valtameren alue
Brittiläiset Neitsytsaaret
Egypti
Kolumbia
Mikronesian liittovaltio
Färsaaret
Brunei
Caribbean Netherlands
Eritrea
Paraguay
Nauru
Gibraltar
Etelä-Korea
Caymansaaret
Etelä-Afrikka
Peru
Niue
Guernsey
Filippiinit
Costa Rica
Etelä-Sudan
Ranskan Guayana
Norfolkinsaari
Huippuvuoret
Georgia
Curaçao
Etiopia
Surinam
Palau
Irlanti
Hong Kong
Dominica
Gabon
Uruguay
Papua-Uusi-Guinea
Islanti
Indonesia
Dominikaaninen tasavalta
Gambia
Venezuela
Pitcairnsaaret
Italia
Intia
El Salvador
Ghana
Pohjois-Mariaanit
Itävalta
Irak
Grenada
Guinea
Ranskan Polynesia
Jersey
Iran
Grönlanti
Guinea-Bissau
Salomonsaaret
Kreikka
Israel
Guadeloupe
Kamerun
Samoa
Kroatia
Japani
Guatemala
Kap Verde
Timor-Leste
Kypros
Jemen
Haiti
Kenia
Tokelau
Latvia
Jordania
Honduras
Keski-Afrikan tasavalta
Tonga
Liechtenstein
Joulusaari
Jamaika
Komorit
Tuvalu
Liettua
Kambodža
Kanada
Kongo
United States Minor Outlying Islands
Luxemburg
Kazakstan
Kuuba
Kongon demokraattinen tasavalta
Uusi-Kaledonia
Malta
Kiina
Martinique
Länsi-Sahara
Uusi-Seelanti
Mansaari
Kirgisia
Meksiko
Lesotho
Vanuatu
Moldova
Kookossaaret
Montserrat
Liberia
Wallis ja Futuna
Monaco
Kuwait
Nicaragua
Libya
Montenegro
Laos
Panama
Madagaskar
Norja
Libanon
Puerto Rico
Malawi
Pohjois-Makedonia
Macao
Saint Kitts ja Nevis
Mali
Portugali
Malediivit
Saint Lucia
Marokko
Puola
Malesia
Saint Vincent ja Grenadiinit
Mauritania
Ranska
Mongolia
Saint-Barthélemy
Mauritius
Romania
Myanmar (Burma)
Saint-Martin
Mayotte
Ruotsi
Nepal
Saint-Pierre ja Miquelon
Mosambik
Saksa
Oman
Sint Maarten
Namibia
San Marino
Pakistan
Trinidad ja Tobago
Niger
Serbia
Palestiinalaisalueet
Turks- ja Caicossaaret
Nigeria
Slovakia
Pohjois-Korea
Yhdysvallat
Norsunluurannikko
Slovenia
Qatar
Yhdysvaltain Neitsytsaaret
Päiväntasaajan Guinea
Suomi
Saudi-Arabia
Reunion
Sveitsi
Singapore
Ruanda
Tanska
Sri Lanka
Saint Helena
Tsekin tasavalta
Syyria
Sambia
Ukraina
Tadžikistan
São Tomé ja Príncipe
Unkari
Taiwan
Senegal
Valko-Venäjä
Thaimaa
Seychellit
Vatikaanivaltio
Turkki
Sierra Leone
Venäjä
Turkmenistan
Somalia
Viro
Uzbekistan
Sudan
Yhdistynyt kuningaskunta
Vietnam
Swasimaa
Tansania
Togo
Tsad
Tunisia
Uganda
Zimbabwe