Julkaise tuotteesi
Sliding shutter possibility large size - Varangue range
Sliding shutter possibility large size - Varangue range
Sliding shutter possibility large size - Varangue range
Sliding shutter possibility large size - Varangue range
Sliding shutter possibility large size - Varangue range
Sliding shutter possibility large size - Varangue range

    Sliding shutter possibility large size - Varangue range

    3.8 / 5 tähteä3.8(10 arvostelua)
    The Varangue shutters are available in fix, flexible and sliding versions. They are mainly used for: brise-soleil, screen, concealing panels or facade elements. Finally, they are available in 2 different versions (Boreal and Austral) available in a large selection of shapes, dimensions and materials.
    Tekniset tiedot
    • The shutter Varangue Boréale is composed of :
      ›› Frame: tubes 50x50 mm or flat end plates with tubular supports 50x50 mm (top and bottom) ;
      ›› Infill: ovoid «aerofoil» blades AZUR, rectangular or trapezoidal blades RECTI’LIGNE.

      The fixation system of the Varangue Boreal shutters provide a simple and quick installation :
      1) The blades are screwed between the supports of the frame (shutters are delivered pre-assembled) ;
      2) The shutters are to be installed on the facade (type of installation: fix, flexible or sliding) ;
      3) Assembly at the customer’s charge.

    Tekniset tiedot
    • Yksilöity viiteTEL020001
    • TuoteperheSliding shutter
    • TuoteryhmäVolet coulissant possibilité grande dimension
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2019-11-25
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliAlumiini
    • Toissijainen materiaaliAlumiini
    • Suunniteltu:Ranska
    • Valmistettu:Ranska
    Luokitus
    • BIMobject-luokkaRakentaminen - Shading Systems

    Alueellinen saatavuus

    Pohjois-Amerikka Eurooppa Etelä-Amerikka Oseania Afrikka
    Guadeloupe
    Ranska
    Guyana
    Ranskan Polynesia
    Mayotte
    Martinique
    Uusi-Kaledonia
    Reunion
    Saint-Barthélemy
    Wallis ja Futuna
    Saint-Martin
    Saint-Pierre ja Miquelon