Julkaise tuotteesi
THTC Carpet Tile Shrek
THTC Carpet Tile Shrek
THTC Carpet Tile Shrek
THTC Carpet Tile Shrek
THTC Carpet Tile Shrek
THTC Carpet Tile Shrek
THTC Carpet Tile Shrek

    THTC Carpet Tile Shrek

    Carpet tiles (Carpet Tiles) designed to suit all areas of use. sheet Good protection against dirt Protects against scratches and mold Easy to install and maintain, has a soft touch surface. Unlike the hard surface of tile floors or cement floors, carpet tiles have a backing that is designed to cushion and absorb force well, so it is suitable for offices, etc. Users can design carpet laying patterns as needed. Or you can place the carpet according to the indicated arrows as well. Use carpet fibers made from polypropylene synthetic fibers. (Polypropylene or PP) and the bottom sheet structure from PVC.
    Tekniset tiedot
    • Construction :Multi-Level Loop Texture Tile Size : 50 x 50 cm

    Tekniset tiedot
    • Yksilöity viiteTHTC_Carpet-Tile_Shrek
    • TuoteperheCarpet
    • TuoteryhmäTile
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2023-10-09
    • Painoksen numero1
    • Korkeus (mm)40
    • Leveys (mm)500
    • Syvyys (mm)500
    Liittyviä
    • Ensisijainen materiaaliPolypropeeni
    • Toissijainen materiaaliPVC
    • Suunniteltu:Thaimaa
    • Valmistettu:Kiina
    • Nettopaino (kg)0.5
    Luokitus
    • BIMobject-luokkaLattiat - Matot
    • OmniClass-numero23-15 17 17
    • OmniClass-nimikeCarpet Flooring

    Alueellinen saatavuus

    Aasia