Julkaise tuotteesi
THTC Floor SPC mAQ
THTC Floor SPC mAQ
THTC Floor SPC mAQ
THTC Floor SPC mAQ
THTC Floor SPC mAQ
THTC Floor SPC mAQ
THTC Floor SPC mAQ
THTC Floor SPC mAQ

    THTC Floor SPC mAQ

    "Artificial wood Mini Aquawood is a wood floor that is 100% waterproof, termite-proof, fire-retardant, durable in all conditions, and protects from water damage. Get 100% protection from heat from lights and UV light from the sun. Do not use materials that destroy nature. Strong facial skin Prevents slipping and falling, can be used as interior flooring, installed with laminated wood, 10 year warranty, easy to maintain. Suitable for installation in condos. Bedroom, living room, balcony office building Without having to worry about water problems anymore."
    Tekniset tiedot
    • "Stone Plastic Composite (SPC) Product details – Product name: Stone Plastic Composite (SPC) – There are 5 shades and patterns to choose from. – Usage characteristics: Suitable for installing floor work in houses and condos that are in areas with humidity. – Outstanding features: 100% waterproof, termite proof, easy to install with click-lock system. – Thickness 4 mm. Width 180 mm. Length 1218 mm. – Price 480 per square meter (product sold per box)"
    Tekniset tiedot
    • Yksilöity viiteTHTC_Floor-SPC_mAQ
    • TuoteperheWood Floor
    • TuoteryhmäSPC
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2023-10-09
    • Painoksen numero1
    • Korkeus (mm)1218
    • Leveys (mm)180
    • Syvyys (mm)4
    Liittyviä
    • Ensisijainen materiaaliMuovi
    • Toissijainen materiaaliPuu
    • Suunniteltu:Thaimaa
    • Valmistettu:Kiina
    • Nettopaino (kg)1.87
    Luokitus
    • BIMobject-luokkaLattiat - Puulattia

    Alueellinen saatavuus

    Aasia