Julkaise tuotteesi
THTC Floor Wood OAK
THTC Floor Wood OAK
THTC Floor Wood OAK
THTC Floor Wood OAK

    THTC Floor Wood OAK

    "Engineered wood flooring It is a production that combines the beauty of real wood and produced from Standardized technology The wood used is real oak. It is grown mainly in the Americas. North that is strong and very durable. Oak wood is detailed. It is a wood that is resistant to Changes in symptoms and is resistant to insect bites, therefore suitable with hot and humid weather like Thailand In addition, the engineered oak wood structure has undergone Standard drying and compressed with termite protection solution Makes it guaranteed that termites and moths are not Destroys wood for 5 years"
    Tekniset tiedot
    • Engineered wood flooring Product details – Product name: Engineered oak wood – There are 5 color patterns to choose from. – Usage characteristics: suitable for office flooring shop interior decoration – Distinctive features: There are several installation methods. Easy to clean – Thickness : 12 mm. – Size: 1.2×125.910 mm. – Packing: 2.275 sq m./box, 20 pieces/box
    Tekniset tiedot
    • Yksilöity viiteTHTC_Floor-Wood_OAK
    • TuoteperheWood Floor
    • TuoteryhmäWood
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2023-10-09
    • Painoksen numero1
    • Korkeus (mm)910
    • Leveys (mm)120
    • Syvyys (mm)12
    Liittyviä
    • Ensisijainen materiaaliPuu
    • Suunniteltu:Thaimaa
    • Valmistettu:Kiina
    • Nettopaino (kg)0.91
    Luokitus
    • BIMobject-luokkaLattiat - Puulattia
    • OmniClass-numero23-15 17 17
    • OmniClass-nimikeCarpet Flooring

    Alueellinen saatavuus

    Aasia