Julkaise tuotteesi
Thermory Ash Decking
Thermory

Thermory Ash Decking

4.2 / 5 tähteä4.2(5 arvostelua)

There’s no doubt that Thermory Benchmark with thermally modified ash will produce a great-looking deck. But several equally important properties are concealed beneath its attractive surface – durability and easy installation. These qualities can be found, to a high standard, in all of our thermally modified ash decking.

Thermory’s thermo-ash decking boasts the highest available durability class and it doesn’t contract or expand. It’s also knot-free and possesses a deep, rich tone. The selection includes profiles that allow you to install the deck using the world’s simplest method and without visible screws. And unlike tropical wood, ash won’t spoil your tools or give off toxic dust. Thermally modified wood is natural, chemical free and environmentally safe.

Tekniset tiedot
  • Application: Decking Finish: Unoiled

    Species: Thermally modified ash Texture: Smooth

    Modification level: Intense Installation types: Visible, hidden 

    Use: Exterior Installation methods: Screw, clip, PaCS

    Durability class: 1

    (25+ years' protection against wood decay)

Tekniset tiedot
  • Yksilöity viiteash-decking-est
  • TuoteperheDecking
  • TuoteryhmäBenchmark Ash
  • Julkaisupäivä2021-06-22
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliThermally Modified Wood
  • Toissijainen materiaaliPuu
  • Suunniteltu:Viro
  • Valmistettu:Viro
Luokitus
  • BIMobject-luokkaRakentaminen - Terassit, laatat ja lattiat

Alueellinen saatavuus

Eurooppa Aasia Afrikka Etelä-Amerikka Oseania