Julkaise tuotteesi
Thermory Benchmark thermo red oak C57 Cladding
Thermory Benchmark thermo red oak C57 Cladding
Thermory Benchmark thermo red oak C57 Cladding
Thermory Benchmark thermo red oak C57 Cladding
    Thermory

    Thermory Benchmark thermo red oak C57 Cladding

    Thermally modified red oak is a premium hardwood species that is part of our Benchmark series. Attractive reddish-brown cladding is designed for those seeking nothing less than the best in quality and style.

    Thermo red oak features the same superior durability as thermo-ash. Delicate rays on the wood’s surface create a unique and characteristic look, delivering real wood aesthetics and unrivalled charm that no other material can match. The red oak cladding gives the walls an elegant and timeless finish that will retain their noble appearance as the wood ages gracefully.

    Tekniset tiedot
    • Species: Thermally modified red oak

      Modification level: Intense

      Application: Cladding

      Use: Exterior, interior

      Finish: Unoiled

      Texture: Smooth

      Installation types: Hidden, visible

      Installation methods: PaCS, screws, clips

      Durability class: 1 (25+ years’ protection against wood decay)

    Tekniset tiedot
    • Yksilöity viitethermory-benchmark-thermo-red-oak-c57-est
    • TuoteperheCladding
    • TuoteryhmäBenchmark Red Oak
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2023-05-25
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliThermally Modified Wood
    • Toissijainen materiaaliPuu
    • Suunniteltu:Viro
    • Valmistettu:Viro
    Luokitus
    • BIMobject-luokkaSeinät - Verhous

    Alueellinen saatavuus

    Eurooppa Aasia Afrikka Etelä-Amerikka Oseania