Käytämme evästeitä palvelujemme tuottamiseen. Kun käytät tuotteitamme, hyväksyt evästeiden käyttömme.
;

SUPER 8 COMPACT RADIATOR 33

Yksilöity viite: SUPER-8-COMPACT-RADIATOR-33
Brändi: Thermrad
Tuoteperhe: S8 Compact
Tuoteryhmä: Panel radiator
Julkaisupäivä: 2017-05-31
Painoksen numero: 4
Tyyppi: Objekti (yksittäinen objekti)
Lataa (2)

The Thermrad Super-8 Compact is suitable for many applications and is fitted with a total of 8 connections. (4 base-connections 3/4" and 4 side-connections 1/2")
This means that this radiator can be used in almost any situation. The connections on the base offer optimal ease of installation and also ensure that pipes are virtually hidden.
Thermrad Super-8 radiators are extremely suitable for new systems, and, because of their many connection options, they are an excellent choice when adding to or replacing existing radiators.
All radiators are supplied complete with handy snap brackets for fast, safe and invisible wall mounting.

SUPER 8 COMPACT RADIATOR 33 is available in the following sizes:

Height 300 mm available in length: 800 mm, 1000 mm, 1200 mm, 1400 mm, 1600 mm, 1800 mm, 2200 mm, 3000 mm.

Height 400 mm available in length: 600 mm, 800 mm, 1000 mm, 1200 mm, 1400 mm, 1600 mm, 1800 mm, 2000 mm, 2200 mm, 3000 mm.

Height 500 mm available in length: 500 mm, 600 mm, 700 mm, 800 mm, 1000 mm, 1100 mm, 1200 mm, 1400 mm, 1600 mm, 1800 mm, 2400 mm.

Height 600 mm available in length: 500 mm, 600 mm, 800 mm, 1000 mm, 1200 mm, 1400 mm, 1600 mm.

Height 700 mm available in length: 500 mm, 600 mm, 800 mm, 1000 mm.

Height 900 mm available in length: 400 mm, 500 mm, 600 mm, 700 mm, 800 mm, 900 mm, 1200 mm.


Materiaali pääasiassa: Steel
Materiaali toissijaisesti:
Suunniteltu: Netherlands
Valmistettu:

BIMobject-luokka: LVI - Lämmittimet
IFC-luokitus: Space Heater
UNSPSC-nimi: Radiators
UNSPSC-koodi: 40101801
Uniclass 1.4 Koodi: L75621
Uniclass 1.4 Kuvaus: Radiators
Uniclass 2.0 Koodi: PR-60-36-73
Uniclass 2.0 Kuvaus: Radiators
Uniclass 2015 Koodi: Pr_70_60_36_73
Uniclass 2015 Kuvaus: Radiators
NBS Reference Koodi: 60-36-73
NBS Reference Kuvaus: Radiators
CSI MasterFormat 2014 Code: 23 82 29
CSI MasterFormat 2014 Title: Radiators
KaikkiLuokat Numero: 23-33 15 21 15
KaikkiLuokat Otsikko: Plate Radiators
Tämä tuote on saatavana:
Europe
  • Denmark
  • Netherlands
  • Norway
  • Poland
  • Sweden

BIMobject SEEK Properties

HVAC - Heaters

Nimi Arvo
Depth 165 mm
Heater Height 300 mm — 900 mm
Heater Length 400 mm — 3000 mm
Heating Capacity 0.78 kW — 4.915 kW
Height 300 mm — 900 mm
Length 400 mm — 3000 mm
Material Steel
Unit Material Steel
Width 165 mm

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Nimi Arvo
Length 400 mm — 3000 mm
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Nimi Arvo
Material Steel

BIMobject®