Julkaise tuotteesi
1571 _ Generic T fitting - Male/ Female
TIEMME

1571 _ Generic T fitting - Male/ Female

Press fittings are suitable for every type of heating/cooling and hygienic sanitary system with applications in the residential, commercial, industrial, and agricultural field, usually with any type of non-corrosive fluid.

T fitting with threaded Male/Female connection ISO 228.
Available in nickel [N] plated version

Wide range available, for any installation and connection requirement from G1/2" (DN15) to G1" (DN25).

Production range:
Art. 1550 Straight fitting Female
Art. 1551 Straight fitting Male/Female

Art. 1555 Straight 3-piecec male fitting
Art. 1561 Elbow fitting Male/Female
Art. 1562 Elbow male fitting
Art. 1563 Elbow Male/Female fitting with flange

Art. 1571 "T" fitting Female/Male
Art. 1572 "T" fitting Male

Related products:
Art. 2361 - 2361N - 2371 - 2371B - 2371N Standard bore ball valve for water with Male/Female thread with aluminium handle
Art. 2311 - 2311N - 2321 - 2321N Full bore ball valve with Male/Female thread with aluminium handle

Tekniset tiedot
  • Art.1571
    T fitting with male/female thread connection
    Production range from G3/8" (DN10) to G4" (DN100)
    Body: brass CW617N

    Maximum operating temperature: 200°C
    Minimum operating temperature: - 20°C
    Maximum operating pressure: 30 bar
    Thread: Male/Female UNI ISO 228

Tekniset tiedot
  • Yksilöity viite1571_Generic-Fitting-T-Raccordo-Generico-T
  • TuoteperheFITTINGS
  • TuoteryhmäGENERIC FITTINGS
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2026-09-16
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliMessinki
  • Suunniteltu:Italia
  • Valmistettu:Italia
Luokitus
  • BIMobject-luokkaPutkityöt - Liitokset
  • IFC-luokitusPutkiliitin
  • ETIM-koodiEC003025
  • ETIM-nimiFitting with 3 connections
  • Uniclass 2015 -koodiPr_65_52
  • Uniclass 2015 -kuvausPipe, tube and fitting products
  • CSI MasterFormat 2014 -koodi40 79 66
  • CSI MasterFormat 2014 -nimikeInstrument Valve Manifolds, Valves, and Fittings
  • OmniClass-numero23-19 25 13 21 17
  • OmniClass-nimikeFittings