Stone Effect
Our Porce-Stone™ range offers the beauty and aesthetics of stone, without the maintenance and upkeep required for natural stone materials. Completely nonporous, they will not stain and require no sealing. They will remain looking as good as the day they were installed! Extremely high slip resistance for all finishes, ensures a safe floor area wet or dry.
These architectural porcelain pavers have been designed for both commercial and residential applications and can transform plaza decks, roof decks, pool decks, terraces, patios, walkways & streetscapes into virtual works of art.
Travertine Effect
Whilst natural stone pavers have traditionally been used in such projects, porcelain pavers have a significant number of advantages over natural stone. Porcelain pavers have a water absorption of less than 0.1%, not only it is exceptionally stain resistant, but water cannot penetrate, so it avoids issues of freeze thaw cracking which can be a problem in certain climatic zones with natural stone paving.
Because porcelain is manufactured at an extremely high temperature and is very dense, porcelain slabs of ¾” thickness have sufficient strength to be used with pedestal support systems for building exterior elevated decks and roof decks, not only for residential applications, but also for high pedestrian traffic commercial applications.
Seashell Effect
Tile Tech Porce-Pave™ system is the pinnacle of external raised flooring technology; enabling architects to specify lightweight, slip resistant and attractive raised flooring solutions, which combine incredible technical properties with uncompromised aesthetics, making them the ideal choice for commercial and residential use alike.
High load and impact resistance; extreme wear and scratch resistance; frost and fireproof; colour fast and extremely resistant to staining; resistance to mould and algae growth–these qualities ensure an extremely low maintenance and trouble free flooring solution.
Roof Pavers, Deck Pavers, Pedestal Pavers, Decking Tiles, Roof Decks, Wind Uplift, Wind-Uplift, Porcelain Pavers, Paver Pedestal
Alueellinen saatavuus
| Pohjois-Amerikka |
|---|
Anguilla |
Antigua ja Barbuda |
Aruba |
Bahamasaaret |
Barbados |
Belize |
Bermuda |
Brittiläiset Neitsytsaaret |
Caribbean Netherlands |
Caymansaaret |
Costa Rica |
Curaçao |
Dominica |
Dominikaaninen tasavalta |
El Salvador |
Grenada |
Grönlanti |
Guadeloupe |
Guatemala |
Haiti |
Honduras |
Jamaika |
Kanada |
Kuuba |
Martinique |
Meksiko |
Montserrat |
Nicaragua |
Panama |
Puerto Rico |
Saint Kitts ja Nevis |
Saint Lucia |
Saint Vincent ja Grenadiinit |
Saint-Barthélemy |
Saint-Martin |
Saint-Pierre ja Miquelon |
Sint Maarten |
Trinidad ja Tobago |
Turks- ja Caicossaaret |
Yhdysvallat |
Yhdysvaltain Neitsytsaaret |