Julkaise tuotteesi
TimberTech® Cladding, Open-Joint
TimberTech® Cladding, Open-Joint
TimberTech® Cladding, Open-Joint
    TimberTech

    TimberTech® Cladding, Open-Joint

    TimberTech Cladding delivers the full aesthetic experience of wood without the laborious, costly, and constant upkeep required with traditional lumber. Our one-of-a-kind advanced PVC boards were designed to achieve a realistic wood look that lasts — so much so, we back them up with a residential 50-year Fade & Stain Limited Warranty.

    Ota yhteyttä brändiin TimberTech

    Tekniset tiedot
    • FEATURES AND BENEFITS

      • Premium, low-maintenance alternative to traditional and exotic wood
      • No painting or sealing needed for protection
      • Resistant to mold, mildew and moisture damage
      • Stain, scratch & insect resistant
      • Will not split, splinter, rot, or crack
      • Can be installed with Cortex® to nearly eliminate the appearance of fasteners
      • Made in the USA

      BEST PRACTICES

      • Must be installed over a weather-resistant wall
      • Paint the furring strips a dark color to minimize their view
      • Fasten 16” on center over 2x4 pressure treated furring strips with approved fastener options
      • Install butt joints tight

      Cladding, Closed-Joint Cladding, PVC Cladding, advanced PVC, Tongue-and-groove, rainscreen, polymer cladding

    Tekniset tiedot
    • Yksilöity viiteTimbertech-Open-Joint-Cladding
    • TuoteperheCladding
    • TuoteryhmäOpen-Joint Cladding
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2023-08-11
    • Painoksen numero1
    Liittyviä
    • Suunniteltu:Yhdysvallat
    • Valmistettu:Yhdysvallat
    Luokitus
    • BIMobject-luokkaSeinät - Verhous