Julkaise tuotteesi
Spring Pendant Medium
Spring Pendant Medium
Spring Pendant Medium
Spring Pendant Medium
Spring Pendant Medium
Spring Pendant Medium
Spring Pendant Medium
Spring Pendant Medium
    Tom Dixon

    Spring Pendant Medium

    4.2 out of 5 stars4.2(9 reviews)
    Spring is a series of pendant lamps made up of stainless-steel strips. Pliant ribbons of stainless steel have been arranged like a whisk around our custom-made dimmable Tom Dixon LED module. The semi-transparent shape thus created can be adjusted to a variety of silhouettes - from a flat arrangement reminiscent of a spirograph drawing, to a flying saucer configuration, and on to a fuller shape akin to a pumpkin. The nature of the spiral design allows the voluminous shades to be easily flat-packed for transportation.
    Tekniset tiedot
      • Overall Length: 3100
      • Overall Width: 785
      • Overall Height: 785
      • Gross Weight: 2.48
      • Shipping Weight: 7.4
      • Frequency: 50/60
      • Enclosure Rating: IP20
      • Number of Poles: 1
      • Category: Pr_70_70_48_62
      • Duration Unit: Years
      • Expected Life: 5
      • Material: Stainless Steel, Aluminium
      • Name: Spring Medium Pendant
      • Nominal Height: 785mm
      • Nominal Length: 3100mm
      • Nominal Width: 785mm
      • Warranty Description: A three-year limited warranty against manufacturing defects is offered on all furniture and lighting Goods (materials and construction). A one-year limited warranty against manufacturing defects is offered on all other Goods. Normal wear on fabrics and finish, as well as indirect damage to persons or articles is not covered by this warranty. Where a defect has been notified, the Customer will, if so requested by the Company, return the Goods to the Company at the Customer’s expense. If the Company subsequently confirms that the returned Goods contain defects attributable to the Company, the reasonable costs of re-delivery incurred by the Customer will be refunded.2.5The warranties given above will not apply to defects that are due to fair wear and tear, accidental damage or failure by the Customer or any third party to adhere to the Company’s instructions or written recommendations.2.6Any modifications made to the product by the Customer will void the warranty.
      • Warranty Duration Labour: n/a
      • Warranty Duration Parts: 3 years
      • Warranty Duration Unit: 3 years
    Tekniset tiedot
    • Yksilöity viiteSpring-Pendant-Medium
    • TuoteperheTom Dixon
    • TuoteryhmäPendant
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2023-04-18
    • Painoksen numero1
    • Korkeus (mm)785
    • Leveys (mm)785
    • Syvyys (mm)3100
    Liittyviä
    • Ensisijainen materiaaliRuostumaton teräs
    • Toissijainen materiaaliAlumiini
    • Suunniteltu:Yhdistynyt kuningaskunta
    • Valmistettu:Yhdistynyt kuningaskunta
    • Nettopaino (kg)2.48
    Luokitus
    • BIMobject-luokkaValaistus - Riippuvalaisimet
    • IFC-luokitusObjekti
    • Uniclass 2015 -koodiPr_70_70_48_62
    • Uniclass 2015 -kuvausPendant luminaires

    Alueellinen saatavuus

    Eurooppa Aasia Pohjois-Amerikka Afrikka Etelä-Amerikka Oseania
    Ahvenanmaa
    Afganistan
    Anguilla
    Algeria
    Argentiina
    Amerikan Samoa
    Alankomaat
    Arabiemiirikunnat
    Antigua ja Barbuda
    Angola
    Bolivia
    Australia
    Albania
    Armenia
    Aruba
    Benin
    Brasilia
    Cooksaaret
    Andorra
    Azerbaidžan
    Bahamasaaret
    Botswana
    Chile
    Fidzi
    Belgia
    Bahrain
    Barbados
    Burkina Faso
    Ecuador
    Guam
    Bosnia ja Hertsegovina
    Bangladesh
    Belize
    Burundi
    Falklandinsaaret (Malvinassaaret)
    Kiribati
    Bulgaria
    Bhutan
    Bermuda
    Djibouti
    Guyana
    Marshallsaaret
    Espanja
    Brittiläinen Intian valtameren alue
    Brittiläiset Neitsytsaaret
    Egypti
    Kolumbia
    Mikronesian liittovaltio
    Färsaaret
    Brunei
    Caribbean Netherlands
    Eritrea
    Paraguay
    Nauru
    Gibraltar
    Etelä-Korea
    Caymansaaret
    Etelä-Afrikka
    Peru
    Niue
    Guernsey
    Filippiinit
    Costa Rica
    Etelä-Sudan
    Ranskan Guayana
    Norfolkinsaari
    Huippuvuoret
    Georgia
    Curaçao
    Etiopia
    Surinam
    Palau
    Irlanti
    Hong Kong
    Dominica
    Gabon
    Uruguay
    Papua-Uusi-Guinea
    Islanti
    Indonesia
    Dominikaaninen tasavalta
    Gambia
    Venezuela
    Pitcairnsaaret
    Italia
    Intia
    El Salvador
    Ghana
    Pohjois-Mariaanit
    Itävalta
    Irak
    Grenada
    Guinea
    Ranskan Polynesia
    Jersey
    Iran
    Grönlanti
    Guinea-Bissau
    Salomonsaaret
    Kreikka
    Israel
    Guadeloupe
    Kamerun
    Samoa
    Kroatia
    Japani
    Guatemala
    Kap Verde
    Timor-Leste
    Kypros
    Jemen
    Haiti
    Kenia
    Tokelau
    Latvia
    Jordania
    Honduras
    Keski-Afrikan tasavalta
    Tonga
    Liechtenstein
    Joulusaari
    Jamaika
    Komorit
    Tuvalu
    Liettua
    Kambodža
    Kanada
    Kongo
    United States Minor Outlying Islands
    Luxemburg
    Kazakstan
    Kuuba
    Kongon demokraattinen tasavalta
    Uusi-Kaledonia
    Malta
    Kiina
    Martinique
    Länsi-Sahara
    Uusi-Seelanti
    Mansaari
    Kirgisia
    Meksiko
    Lesotho
    Vanuatu
    Moldova
    Kookossaaret
    Montserrat
    Liberia
    Wallis ja Futuna
    Monaco
    Kuwait
    Nicaragua
    Libya
    Montenegro
    Laos
    Panama
    Madagaskar
    Norja
    Libanon
    Puerto Rico
    Malawi
    Pohjois-Makedonia
    Macao
    Saint Kitts ja Nevis
    Mali
    Portugali
    Malediivit
    Saint Lucia
    Marokko
    Puola
    Malesia
    Saint Vincent ja Grenadiinit
    Mauritania
    Ranska
    Mongolia
    Saint-Barthélemy
    Mauritius
    Romania
    Myanmar (Burma)
    Saint-Martin
    Mayotte
    Ruotsi
    Nepal
    Saint-Pierre ja Miquelon
    Mosambik
    Saksa
    Oman
    Sint Maarten
    Namibia
    San Marino
    Pakistan
    Trinidad ja Tobago
    Niger
    Serbia
    Palestiinalaisalueet
    Turks- ja Caicossaaret
    Nigeria
    Slovakia
    Pohjois-Korea
    Yhdysvallat
    Norsunluurannikko
    Slovenia
    Qatar
    Yhdysvaltain Neitsytsaaret
    Päiväntasaajan Guinea
    Suomi
    Saudi-Arabia
    Reunion
    Sveitsi
    Singapore
    Ruanda
    Tanska
    Sri Lanka
    Saint Helena
    Tsekin tasavalta
    Syyria
    Sambia
    Ukraina
    Tadžikistan
    São Tomé ja Príncipe
    Unkari
    Taiwan
    Senegal
    Valko-Venäjä
    Thaimaa
    Seychellit
    Vatikaanivaltio
    Turkki
    Sierra Leone
    Venäjä
    Turkmenistan
    Somalia
    Viro
    Uzbekistan
    Sudan
    Yhdistynyt kuningaskunta
    Vietnam
    Swasimaa
    Tansania
    Togo
    Tsad
    Tunisia
    Uganda
    Zimbabwe