Julkaise tuotteesi
Back Room EASYPAC - Along
Back Room EASYPAC - Along
Back Room EASYPAC - Along
Back Room EASYPAC - Along
    Tomra

    Back Room EASYPAC - Along

    EasyPac™ comes in three main layouts, all of which provide a complete backroom solution for sorting, transport, compaction and accumulation of empty beverage containers. Half and full pallets can be mixed in one single system based on the volumes of each container type, to minimize the time spent on bin emptying.

    EasyPac's full-bin sensor prevents the bins from overfilling. When a bin is full or during emptying, EasyPac's re-routing function can divert containers to an alternative bin, to keep the system running and assure high up-time.

    The system can also handle packaging of various forms and shapes — allowing the opportunity to take back other types of empty packaging should the need arise in the future. The EasyPac™ system is also easily expandable if the return volume at your store increases.

    Tekniset tiedot
    • Yksilöity viiteback-room-easypac-along
    • TuoteperheReverse Vending
    • TuoteryhmäBackroom
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2019-12-16
    • Painoksen numero1
    • Korkeus (mm)1800
    • Leveys (mm)1000
    • Syvyys (mm)1400
    Liittyviä
    • Ensisijainen materiaaliMetalli
    • Suunniteltu:Ruotsi
    • Valmistettu:Ruotsi
    • Nettopaino (kg)260
    Luokitus
    • BIMobject-luokkaMaisemointi - Jätteet ja kierrätys
    • IFC-luokitusObjekti
    • CSI MasterFormat 2014 -koodi11 21 23.16
    • CSI MasterFormat 2014 -nimikeReverse Vending Machines
    • OmniClass-numero23-27 59 00
    • OmniClass-nimikeRecycling Equipment

    Alueellinen saatavuus

    Eurooppa Pohjois-Amerikka Aasia