Julkaise tuotteesi
A2A Heat Exchanger - Standard (indoor unit) VN-M 1500 2000 HE1
TOSHIBA

A2A Heat Exchanger - Standard (indoor unit) VN-M 1500 2000 HE1

TOTAL ENTHALPY HEAT EXCHANGER (SENSITIVE + LATENT) FOR VRF TYPE SYSTEM WITH VARIABLE REFRIGERANT FLOW RATE

Heat exchange battery in resinated paper. External casing In galvanized steel sheet covered with an insulating thermo-acoustic mattress. N 2 Centrifugal fans (supply and extract) with electric motor directly coupled to 3 speeds. Possibility of choosing 2 ventilation speeds for each of the 2 fans. Free cooling (ventilation only mode, without recovery) by means of a by-pass damper integrated in the machine. Function directly selectable from the appropriate wire control NRC-01HE.

Tekniset tiedot
  • Technical details:

    - Available sizes:  150 - 250 - 350 - 500 - 650 - 800 - 1000 - 1500 - 2000 m3/h air flow

    - Matching with outdoor unit VRF 

    - They can operate stand-alone

    Standard air to air heat exchanger. Use exhaust air to pre-condition the incoming air, thus reducing the cooling or heating load and the overall size of the required air conditioning system.

Tekniset tiedot
  • Yksilöity viitea2a-heat-exch-1500-2000
  • TuoteperheHVAC - Business VRF
  • TuoteryhmäIndoor unit
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2019-04-15
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliMetalli
Luokitus
  • BIMobject-luokkaLVI - Heat Exchanger
  • IFC-luokitusLämmönvaihdin
  • UNSPSC-nimiHeat exchangers
  • UNSPSC-koodi40101802
  • OmniClass-numero23-27 23 00
  • OmniClass-nimikeHeat Exchangers
  • CSI UniFormat II -koodiD3090
  • CSI UniFormat II -nimikeOther HVAC Systems & Equipment

Alueellinen saatavuus

Eurooppa