Julkaise tuotteesi
Slim Duct (indoor unit) MMD-AP 024 027 4SPH1-E
TOSHIBA

Slim Duct (indoor unit) MMD-AP 024 027 4SPH1-E

SLIM DUCT TYPE INDOOR UNIT FOR INSTALLATION IN FALSE CEILING, FOR VRF SYSTEM WITH VARIABLE REFRIGERANT FLOW RATE AND R410A REFRIGERANT,   
Multi-row direct expansion coil with aluminium finned copper tubes.
N° 2 refrigerant fluid filters on liquid and gas side in order to preserve the functioning of the electronic expansion valve and reduce noise.
Fan with single phase induction motor with three speeds and low absorption.  
with electrical protection by thermal switch.  
Possibility to adjust in 4 steps the static pressure of the fan.  
Washable and regenerative synthetic fibre filter.
Condensate drain pump already included in the machine: head 850 mm  
Pre-cut hole for fresh air inlet.
In the event of a power failure of the machine, the system will continue to operate   
and indicates the error.

Tekniset tiedot
  • Technical details:
    - Available sizes: 0.6, 0.8, 1, 1.25, 1.7, 2, 2.5, 3 HP (from 1,7 to 8,0 kW)
    - Easy to install thank to small height (210 mm)
    - Drain pump with high prevalence
    - Low sound level

Tekniset tiedot
  • Yksilöity viitecanalizzabile-slim-vrf-024-027
  • TuoteperheHVAC - Business VRF
  • TuoteryhmäIndoor unit
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2019-04-15
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliMetalli
Luokitus
  • BIMobject-luokkaLVI - Ilmastointi
  • IFC-luokitusLentoterminaali
  • UNSPSC-nimiAir conditioners
  • UNSPSC-koodi40101701
  • Uniclass 2015 -koodiEF_65_80
  • Uniclass 2015 -kuvausAir conditioning
  • OmniClass-numero23-33 39 00
  • OmniClass-nimikeAir Conditioning Equipment
  • CSI UniFormat II -koodiD30
  • CSI UniFormat II -nimikeHVAC