Julkaise tuotteesi
New Seiya (Indoor unit) RAS-B 05 07 10 13 16 18 E2KVG-E
TOSHIBA

New Seiya (Indoor unit) RAS-B 05 07 10 13 16 18 E2KVG-E

SEIYA, “Silent night” in Japanese, benefits from Toshiba’s latest innovative inverter and compressor technology. It is designed to deliver high performance, making everyday comfort a reality for all. SEIYA offers energy efficient A++ cooling and A++ heating performances, with R32 refrigerant. Compatible with Monosplit & Multisplit outdoor units (B-codes).
Tekniset tiedot
  • Range of 7 sizes - from 1.5 kW to 6.5 kW in cooling and from 2.0 kW to 7.0 kW in heating High performance with SEER up to 7.00 and SCOP up to 4.60 Energy class A++/A++ in cooling and heating from size 5 to 16 and A++/A+ for sizes 18 and 24 DC Rotary, and DC Twin Rotary compressors for size 24 B-Code internal units for monosplit and multisplit systems (sizes 05, 07, 10, 13 and 16) Silent: up to 19 dB(A) for Outdoorunits Modern design with LED indicators Magic Coil and Self-cleaning function Thermal account and tax deduction of 110% and 65% Remote Wi-Fi control via App (optional - accessory sold separately)
Tekniset tiedot
  • Yksilöity viiteNewSeiya-ras-5-7-10-13-16-18
  • TuoteperheHVAC - Residential: air to air
  • TuoteryhmäIndoor unit
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2023-07-10
  • Painoksen numero1
  • Korkeus (mm)293
  • Leveys (mm)798
  • Syvyys (mm)230
Liittyviä
  • Ensisijainen materiaaliMetalli
  • Toissijainen materiaaliMuovi
  • Suunniteltu:Italia
  • Valmistettu:Italia
  • Nettopaino (kg)10
Luokitus
  • BIMobject-luokkaLVI - Ilmastointi
  • IFC-luokitusLentoterminaali
  • UNSPSC-nimiAir conditioners
  • UNSPSC-koodi40101701
  • Uniclass 2015 -koodiEF_65_80
  • Uniclass 2015 -kuvausAir conditioning
  • CSI UniFormat II -koodiD30
  • CSI UniFormat II -nimikeHVAC