Julkaise tuotteesi
Super Digital Inverter (Outdoor unit) RAV-GP561ATP-E
TOSHIBA

Super Digital Inverter (Outdoor unit) RAV-GP561ATP-E

The Toshiba Super Digital Inverter 1 series is leading energy efficiency, operating range and piping length, to offer the best solution for the majority of commercial projects and large residential applications. High efficiency SCOP of up to 5,51, thanks to Toshiba inverter technologyWide adaptability. Operating temperature limits from -27°C (Heating) to +52°C (Cooling) allow the system to operate across a wide temperature range. Quiet operation. Can be utilised for single, twin or triple indoor applications. Easy to maintain. Removable corner panels for easy access. Self-diagnosis function.
Tekniset tiedot
  • Technical details: - Avaible sizes: 56, 80, 110, 140 (from 3,6 to 12,5 kW) 2HP, 3HP, 4HP and 5HP - Cooling range: -15°C/+52°C - Heating range: -27°C/+15°C - Eco-driving Twin Rotary Compressor - Max pipe length to 75 m - With low GWP gas R32 System combination: - Smart Cassette 4way 90x90 (56, 80, 110, 140) - Compact cassette 4way 60x60 (56) - Standard cassette 4way 90x90 (56, 80, 110, 140) - Slim Duct (56) - Standard Duct (56, 80, 110, 140) - Hi-wall (56, 80, 110) - Ceiling (56, 80, 110, 140)
Tekniset tiedot
  • Yksilöity viiteSuper-Digital-Inverter-rav1-56
  • TuoteperheHVAC - Light Commercial
  • TuoteryhmäOutdoor unit
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2023-07-10
  • Painoksen numero1
  • Korkeus (mm)630
  • Leveys (mm)799
  • Syvyys (mm)299
Liittyviä
  • Ensisijainen materiaaliMetalli
  • Toissijainen materiaaliMuovi
  • Suunniteltu:Italia
  • Valmistettu:Italia
  • Nettopaino (kg)45
Luokitus
  • BIMobject-luokkaLVI - Ilmastointi
  • IFC-luokitusLentoterminaali
  • UNSPSC-nimiAir conditioners
  • UNSPSC-koodi40101701
  • Uniclass 2015 -koodiEF_65_80
  • Uniclass 2015 -kuvausAir conditioning
  • OmniClass-numero23-33 39 00
  • OmniClass-nimikeAir Conditioning Equipment
  • CSI UniFormat II -koodiD30
  • CSI UniFormat II -nimikeHVAC

Alueellinen saatavuus

Eurooppa