Julkaise tuotteesi
NEOREST® LS DUAL FLUSH TOILET - 1.0 GPF & 0.8 GPF
NEOREST® LS DUAL FLUSH TOILET - 1.0 GPF & 0.8 GPF

    NEOREST® LS DUAL FLUSH TOILET - 1.0 GPF & 0.8 GPF

    The linear design of the NEOREST LS pursues the ultimate simplicity to accentuate any modern space. The LS has an edgy shape that leaves a sharp impression when seen from any angle. Its straight lines and distinctive, dignified presence enhances spaces that are modern and edgy. With decorative metallic trim and matching remote control finish options: silver, nickel, or black.

    Tekniset tiedot
    • FEATURES

      • Sleek, low profile one-piece skirted Smart Bidet Toilet with integrated personal cleansing and comfort features
      • Decorative metallic trim and matching remote control finish options: silver, nickel, or black
      • Ultra high-efficiency dual flush functionality - 1.0 GPF / 0.8 GPF (3.8 LPF / 3.0 LPF)
      • TORNADO FLUSH® System utilizes 360° cleaning power to reach every part of the hole-free rim design bowl
      • Auto flush - with back-up manual flush for power outagesAuto open/close lid
      • Auto open/close lid
      • PREMIST® automatically mists the bowl before each use
      • CEFIONTECT® ceramic glaze minimizes waste from sticking to porous ceramic surfaces
      • Gentle aerated, warm water, dual-action spray with oscillating and pulsating features
      • Instantaneous water heater for continuous warm water and energy savings
      • Adjustable spray position, water temperature, and water pressure
      • EWATER+® auto-cleans wand, bowl, and under-seat after every use
      • Heated seat with temperature control
      • Seamless seat design eliminates the gap where dirt collects
      • Warm air dryer with five variable temperature settings
      • Automatic air deodorizer
      • Automatic and programmable energy saving systems
      • Multifunction ergonomic stick-style remote control
      • 4-users' personalized memory settings
      • Universal Height, ADA compliant
      • Night light
    Tekniset tiedot
    • Yksilöity viiteMS8732CUMFG-NEOREST-LS
    • TuoteperheWashlet
    • TuoteryhmäWashlet
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2023-07-17
    • Painoksen numero1
    • Korkeus (mm)27
    • Leveys (mm)383
    • Syvyys (mm)530
    Liittyviä
    • Ensisijainen materiaaliMuovi
    Luokitus
    • BIMobject-luokkaSaniteetti - WC

    Alueellinen saatavuus

    Etelä-Amerikka Pohjois-Amerikka