Julkaise tuotteesi
Redington™ WASHLET®+ One-Piece Toilet +S5 - 1.28 GPF
Redington™ WASHLET®+ One-Piece Toilet +S5 - 1.28 GPF

    Redington™ WASHLET®+ One-Piece Toilet +S5 - 1.28 GPF

    Redington represents a modern evolution in everyday performance, combining clean, architectural design with advanced flushing and hygiene technologies. Its fully skirted one-piece form creates a smooth, uninterrupted silhouette that is both visually refined and easy to maintain. The TORNADO FLUSH® system is available in both 1.28 and 1.0 GPF configurations, delivering powerful, efficient performance with consistent bowl-cleaning results. CEFIONTECT® ceramic glaze helps prevent residue from adhering, keeping the bowl cleaner longer. A Universal Height elongated bowl with SoftClose® seat enhances comfort. Redington is WASHLET+ compatible, allowing seamless integration of PREMIST® and EWATER+® technologies for a more hygienic, wellness-focused bathroom experience.

    Tekniset tiedot
        • Concealed supply connection for seamless installation
        • High-efficiency TORNADO FLUSH® system - 1.28 GPF (4.8 LPF)
        • CEFIONTECT® ceramic glaze prevents debris and mold from sticking to ceramic surfaces
        • Completely skirted design for a sleek and understated look that's easier to clean
        • Universal Height
        • Chrome plated trip lever
        • 12″ Rough-in
        • Elongated front bowl and WASHLET+ bidet seat set
        • EWATER+® auto-cleans wand and bowl after every use
        • PREMIST® automatically mists the bowl before each use
        • Self-cleaning wand cleans itself inside and out before and after every use
        • CLEAN RESIN® keeps wand and seat cleaner, more hygienic, and effortless to maintain
        • Night light illuminates the side and the inside of the bowl
        • Auto flush available as upgrade for S7 or S7A models
    Tekniset tiedot
    • Yksilöity viiteMW6723446CEFG-01-Redington-onepiece-toilet-128-gpf-with_S5_universal-height-washlet-plus-connection
    • TuoteperheToilet
    • TuoteryhmäAurora
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2026-11-03
    • Painoksen numero1
    • Korkeus (mm)626
    • Leveys (mm)382
    • Syvyys (mm)727
    Liittyviä
    • Ensisijainen materiaaliLasitettu posliini
    • Nettopaino (kg)55.75
    Luokitus
    • BIMobject-luokkaSaniteetti - WC

    Alueellinen saatavuus

    Etelä-Amerikka Pohjois-Amerikka
    Argentiina
    Meksiko
    Bolivia
    Yhdysvallat
    Brasilia
    Chile
    Ecuador
    Falklandinsaaret (Malvinassaaret)
    Guyana
    Kolumbia
    Paraguay
    Peru
    Ranskan Guayana
    Surinam
    Uruguay
    Venezuela