Julkaise tuotteesi
Nexus® One-Piece Toilet, 1.28 GPF, Elongated Bowl
Nexus® One-Piece Toilet, 1.28 GPF, Elongated Bowl
Nexus® One-Piece Toilet, 1.28 GPF, Elongated Bowl
Nexus® One-Piece Toilet, 1.28 GPF, Elongated Bowl
Nexus® One-Piece Toilet, 1.28 GPF, Elongated Bowl

    Nexus® One-Piece Toilet, 1.28 GPF, Elongated Bowl

    An elongated, beautifully sleek one-piece design. Features our industry-leading TORNADO FLUSH® system (see SmartFact below) and CEFIONTECT® ceramic glaze, which creates an extraordinarily smooth, ion-barrier surface to help keep the bowl cleaner with every flush. Universal Height.
    Tekniset tiedot
    • TORNADO FLUSH® Flushing System

      Specially designed to accommodate WASHLET®+

      CEFIONTECT® Glaze prevents debris from sticking to ceramic surfaces, making them easier to clean

      360? Fully Skirted design

      ADA Compliant (See Spec Sheet details)

      Universal Height

      One-piece decorative high profile toilet

      Elongated front Bowl with SoftClose® seat

      12" Rough-in less supply

      Chrome trip lever included

      Nexus, High Efficiency, Universal Height, WASHLET+

      residential

      #01, #03, #11, #12, #51

      Cotton, Bone, Colonial White, Sedona Beige, Ebony

      Nexus, High Efficiency, Universal Height, WASHLET+
    Tekniset tiedot
    • Yksilöity viiteMS642124CEFG-nexus-one-piece-toilet-128-gpf-elongated-bowl
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2022-09-09
    • Painoksen numero1
    Luokitus
    • BIMobject-luokkaSaniteetti - WC

    Alueellinen saatavuus

    Etelä-Amerikka Pohjois-Amerikka