Julkaise tuotteesi
EcoPower® High-Efficiency Toilet Flush Valve - 1.28 GPF (V.B. Set)

EcoPower® High-Efficiency Toilet Flush Valve - 1.28 GPF (V.B. Set)

The water-powered turbine in the EcoPower flush valve charges the power supply during usage and provides maximum performance in even the most demanding, high-traffic commercial spaces. A special version of this flush valve works with reclaimed water systems.
Tekniset tiedot
  • 1.28 GPF

    Self-powered hydroelectric flush valve system

    No minimum daily usage requirement

    Durable chrome plated body with tamper-proof screws and solid bronze valve body

    Self-cleaning piston valve with 360° filter screen

    Neutral rough-in and adjustable tail piece connection

    True mechanical flush override

    Smart sensor with self-adjusting detection range

    6-second detection time to prevent ghost flushing

    For toilet with 1-1/2" top spud inlet

    Exposed flush valve with 1" angle stop and 1-1/2" vacuum breaker set

    ADA compliant

    Model available for use with Reclaimed Water Systems (See options above)

    EPD coated valve body (Reclaimed Water Model)

    See product Spec Sheet (X) version for Reclaimed Water Quality Parameters

    EcoPower, Flush Valve, WaterSense, Calgreen,

    residential

    #CP

    Polished Chrome Finish

    EcoPower, Flush Valve, WaterSense, Calgreen,
Tekniset tiedot
  • Yksilöity viiteTET1LA32-ecopower-high-efficiency-toilet-flush-valve-128-gpf-vb-set
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2022-09-09
  • Painoksen numero1
Luokitus
  • BIMobject-luokkaPutkityöt - Venttiilit

Alueellinen saatavuus

Etelä-Amerikka Pohjois-Amerikka