Julkaise tuotteesi
Trespa® Meteon® Naturals NA23 Bianco Travertine- Matt Rock Exterior panels / cladding
Trespa

Trespa® Meteon® Naturals NA23 Bianco Travertine- Matt Rock Exterior panels / cladding

Decorative high-pressure compact laminates in various thicknesses for outdoor applications. Sheets consisting of layers of natural fibres (paper and/or wood) impregnated with thermosetting resins and surface layer(s) on one or both sides, having decorative colours or designs.

A transparent topcoat is added to the surface layer(s) and cured by Trespa’s unique in-house technology Electron Beam Curing (EBC), to enhance weather and light protecting properties.

These components are bonded together with simultaneous application of heat and high specific pressure to obtain a homogeneous closed material with increased density and integral decorative surface.

Tekniset tiedot
  • Trespa® Meteon® – Premium Exterior Facade PanelsOffers compelling aesthetics with a wide range of colours, textures and finishes.Designed for durability, resisting harsh weather, UV exposure, and impact.Ideal for ventilated façade systems, balconies, and sunblind solutions.Available in collections like Lumen, Metallics, Focus, Naturals, Wood Decors, and Uni Colours.Easy to maintain and colour-stable surfaces.

    Matt-Rock

    Combining the low sheen of Matt with the realistic stone look of Rock, Matt-Rock is a super-matt cleft-stone finish.

Tekniset tiedot
  • Yksilöity viitetrespa-meteon-naturals-na23-bianco-tavertine-matt-rock-58973
  • TuoteperheExterior panels
  • TuoteryhmäTrespa® Meteon® Naturals
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2026-04-22
  • Painoksen numero1
Luokitus
  • BIMobject-luokkaSeinät - Verhous

Alueellinen saatavuus

Eurooppa Aasia Afrikka Etelä-Amerikka Oseania Pohjois-Amerikka