Julkaise tuotteesi
Trespa® Toplab® Plus Align Uni Colours T0748 Mid Greige- Crystal Matt Interior panels
Trespa

Trespa® Toplab® Plus Align Uni Colours T0748 Mid Greige- Crystal Matt Interior panels

Decorative high-pressure compact laminates of thickness of 16 mm and 20 mm for interior scientific surface solutions. Sheets consisting of layers of wood-based fibres impregnated with lignin-based thermosetting resin and surface layer(s) on one or both sides, having decorative colours or designs.

A transparent topcoat is added to the surface layer(s) and cured by Trespa’s unique in-house technology Electron Beam Curing (EBC).

These components are bonded together with simultaneous application of heat and high specific pressure to obtain a homogeneous closed material with increased density and integral decorative surface.

Tekniset tiedot
  • Trespa® TopLab® offers a range of classic, modern and trendsetting colours and is available in several thicknesses and sizes.


    TopLab® panels are available in large sizes, reducing unhygienic seams to a minimum.

Tekniset tiedot
  • Yksilöity viitetrespa-toplab-plus-align-uni-colours-t0748-mid-greige-crystal-matt-14259
  • TuoteperheInterior panels
  • TuoteryhmäTrespa® Toplab® Plus Align Uni Colours
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2026-09-16
  • Painoksen numero1
Luokitus
  • BIMobject-luokkaSeinät - Verhous