Julkaise tuotteesi
TRIA - COMPLAN1
TRIA - COMPLAN1
TRIA - COMPLAN1
    TRIA

    TRIA - COMPLAN1

    Hinged metal door with coplanar leaf and frame on both sides. The frame is made of bended electro-zinc coated steel profiles (2 mm thickness) welded to each other.

    The leaf, with a door stop edge in all three sides of the frame, is made of two electro-zinc coated steel panels (1.25 mm thickness) and contains thermal insulating and acoustic materials according to the TRIA constructive system. Lateral and superior fixed panels can be attached, as long as its composition is similar to the leaf. The use of intumescent joints ensures the necessary tightness against flames and hot gases.

    The pivoting behavior of the door is ensured by a concealed pivotant 90-135-3D hinge, hidden inside of the frame with three axes fine-tuning.

    Tekniset tiedot
    • Fire resistance:

      EI2 60 / E60 tested in accordance with EN 1634-1

      Classification according to EN 13501 -2

      Acoustic performance according to EN 20140-3, up to RW (C;Ctr) = 47 dB

      Door dimensions, free passage (mm):

      W x H (standard) 800 / 900 x 2000 / 2100

      W maximum 917 (EI 60) / 1055 (EI 30)

      H maximum 2673 (EI 60) / 3074 (EI 30)

      external frame (standard) L + 184 x H + 92

    Tekniset tiedot
    • Yksilöity viiteTRIA-COMPLAN1
    • TuoteperheSingle Action Steel doors
    • TuoteryhmäSingle-leaf
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2021-12-10
    • Painoksen numero1
    • Syvyys (mm)69
    Liittyviä
    • Ensisijainen materiaaliTeräs
    • Toissijainen materiaaliEristys
    • Suunniteltu:Portugali
    • Valmistettu:Portugali
    Luokitus
    • BIMobject-luokkaOvet - Palo-ovet ja -luukut

    Alueellinen saatavuus

    Eurooppa Pohjois-Amerikka Aasia Afrikka Oseania