Julkaise tuotteesi
Luceos D
Luceos D
Luceos D
Luceos D
Luceos D
Luceos D
Luceos D

    Luceos D

    LUCEOS D SURFACE-MOUNTED LUMINAIRE

    A MODULAR MULTI-TALENT FOR OFFICE AND EDUCATION

    Luceos ensures optimum visual conditions and an attractive atmosphere thanks to uniform, glare-free planar light. With its modular design and simply attachable function end caps, the continuous line-capable range of luminaires adapts optimally to the specific framework conditions.

    Tekniset tiedot
    • TECHNICAL FEATURES

      Energy efficiency over 150 lm/W
      Luminous flux packages of 4,000 and 6,500 lm
      Service life of 50,000 h L80 at 25 °C
      Available in lengths of 1,200 mm and 1,500 mm
      Configurable as surface-mounted or suspended luminaire
      Various distribution characteristics: suspended luminaire (direct-indirect distribution), surface-mounted luminaire (direct distribution, asymmetric distribution)
      Asymmetric version specifically for panels and blackboards in classrooms
      Continuous line-capable
      Attachable end caps for integrating supplementary functions
      High glare control compliant to UGR19 for the standard-compliant illumination of VDU workstations
      Active versions

    Tekniset tiedot
    • Yksilöity viiteTX_LuceoS_D
    • TuoteperheIndoor lighting
    • TuoteryhmäSurface-mounted luminaires
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2020-01-23
    • Painoksen numero2
    Liittyviä
    • Ensisijainen materiaaliAlumiini
    • Suunniteltu:Saksa
    • Valmistettu:Saksa
    Luokitus
    • BIMobject-luokkaValaistus - Kattoon kiinnitettävät
    • IFC-luokitusValaisin
    • ETIM-koodiEC002892
    • ETIM-nimiCeiling-/wall luminaire

    Alueellinen saatavuus

    Aasia Eurooppa