Julkaise tuotteesi
Eaton Managed G4 Rack PDU, 0U, 43U, 532P6W Input, 10' Cord

Eaton Managed G4 Rack PDU, 0U, 43U, 532P6W Input, 10' Cord

Eaton Managed rack PDUs, also known as Switched PDUs, allow you to monitor and control critical factors such as voltage, current and power factor. This information at the outlet receptacle level allows you to make the right decision when it comes to energy consumption in your data center. Our most advanced switched PDUs, Eaton Managed vertical and horizontal units also feature remote on/off outlet switching to enable you to reboot connected equipment. You’ll also benefit from being able to turn off unused outlets to prevent unauthorized use.


Eaton Managed G4 Rack PDU, 0U, 43U, 532P6W input, 10ft cord, 17.3kW, 32A, 240/415V, 48 outlets (24)C13 (24)C39
Tekniset tiedot
  • Yksilöity viiteEVMAG332C
  • TuoteperhePDU's
  • TuoteryhmäManaged Rack PDU
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2024-09-04
  • Painoksen numero1
Liittyviä
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaSähköosat - Jakelu
  • IFC-luokitusSähkönjakelu
  • ETIM-koodiEC002762
  • ETIM-nimiPower distribution unit (PDU)
  • Uniclass 2015 -koodiEn_70_30
  • Uniclass 2015 -kuvausElectricity distribution and transmission entities
  • CSI MasterFormat 2014 -koodi26 26 00
  • CSI MasterFormat 2014 -nimikePower Distribution Units
  • OmniClass-numero23-35 31 27
  • OmniClass-nimikePower Distribution Units