Julkaise tuotteesi
Eaton Metered Input G4 Rack PDU, 0U, 32U, Universal Input, End Entry Power Cord

Eaton Metered Input G4 Rack PDU, 0U, 32U, Universal Input, End Entry Power Cord

Eaton Metered Input rack PDUs give you remote monitoring capabilities and provide access to your power data whenever you want it, wherever you are. You also can monitor your critical equipment within each color-coded outlet section from a single interface and achieve 1% billing grade accuracy. With all of the features of the Basic PDU, 0U, 1U and 2U Metered Input rackmount PDUs provide you with the ability to reduce infrastructure costs by daisy-chaining up to eight metered PDUs to share the same network connection and single IP address. The Metered Input PDU also simplifies load balancing and helps prevent overloads.


Eaton Metered Input G4 Rack PDU, 0U, 32U, universal input, 5-23kW, 16-55A, 200-415V, 24 outlets (12)C13 (12)C39, end entry power cord
Tekniset tiedot
  • Yksilöity viiteEVMIGU23A-E
  • TuoteperhePDU's
  • TuoteryhmäMetered Input Rack PDU
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2024-08-14
  • Painoksen numero1
Liittyviä
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaSähköosat - Jakelu
  • IFC-luokitusSähkönjakelu
  • ETIM-koodiEC002762
  • ETIM-nimiPower distribution unit (PDU)
  • Uniclass 2015 -koodiEn_70_30
  • Uniclass 2015 -kuvausElectricity distribution and transmission entities
  • CSI MasterFormat 2014 -koodi26 26 00
  • CSI MasterFormat 2014 -nimikePower Distribution Units
  • OmniClass-numero23-35 31 27
  • OmniClass-nimikePower Distribution Units