Julkaise tuotteesi
Flat Roof Solar Panel Mount - RM5
Flat Roof Solar Panel Mount - RM5
Flat Roof Solar Panel Mount - RM5
    Unirac

    Flat Roof Solar Panel Mount - RM5

    OPTIMIZE ARRAY LAYOUT

    RM5 system provides unsurpassed adaptability and layout flexibility with 5-degree tilt. Row spacing options of 7.5” or 11” give you the ability to maximize array layout and increase project energy production. Wind deflectors provide ballast reduction and fire mitigation to reduce overall system weight on the roof to meet a variety of project requirements.

    DESIGNED WITH THE INSTALLER IN MIND​

    • G235 steel, double the corrosion protection of other racking products​
    • Place panel, then clamp for single person module installation​
    • Integrated bonding with single tool, hassle-free installation​
    • Simplified wiring with Unirac’s RM wire management clips​
    • MLPE mount for microinverters and power optimizers​
    • Optional roof attachments to meet site-specific requirements​
    • Ship up to 1 MW per truck with compact packaging

    Tekniset tiedot
    • Yksilöity viiteflat-roof-solar-panel-mount-rm5
    • TuoteperheFlat Roof
    • TuoteryhmäBallast 5 Degree
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2025-12-19
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliAlumiini
    • Suunniteltu:Yhdysvallat
    • Valmistettu:Yhdysvallat
    Luokitus
    • BIMobject-luokkaRakentaminen - Kattotarvikkeet