Julkaise tuotteesi
Multiarenas in wood & steel Agorespace First MB3 850
Multiarenas in wood & steel Agorespace First MB3 850
Multiarenas in wood & steel Agorespace First MB3 850
Multiarenas in wood & steel Agorespace First MB3 850
Multiarenas in wood & steel Agorespace First MB3 850
Multiarenas in wood & steel Agorespace First MB3 850
    Unisport

    Multiarenas in wood & steel Agorespace First MB3 850

    Agorespace from Unisport is a multiarena that engages everyone, regardless of age, and provides a better and inclusive local environment. It is a nearby sports facility designed to accommodate up to 8 different sports, making the facility versatile and adaptable to individual needs and circumstances.

    Agorespace multiarena is extremely durable and features a highly secure construction to prevent injuries and vandalism. The multiarena is also equipped with vibration dampeners to minimize noise levels for nearby residences.

    Tekniset tiedot
    • Size: 40m x 20m

    Tekniset tiedot
    • Yksilöity viitemultiarenas-in-wood-steel-agorespace-first-mb3-850
    • TuoteperheOutdoor activities
    • TuoteryhmäMultiarenas
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2024-01-18
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliPuu
    • Toissijainen materiaaliRuostumaton teräs
    Luokitus
    • BIMobject-luokkaUrheilu ja vapaa-aika - Stadionistuimet